Command Class User Credential I/O Configuration#
Command Class User Credential I/O Configuration.
Macros#
#define
Size of buffer for holding Credential Data <1..255:1>
#define
[SoC NVM driver] User Descriptor table buffer size <1..65535:1>
#define
[SoC NVM driver] Credential Descriptor table buffer size <1..65535:1>
Macro Definition Documentation#
U3C_BUFFER_SIZE_CREDENTIAL_DATA#
#define U3C_BUFFER_SIZE_CREDENTIAL_DATAValue:
100
Size of buffer for holding Credential Data <1..255:1>
U3C_BUFFER_SIZE_USER_DESCRIPTORS#
#define U3C_BUFFER_SIZE_USER_DESCRIPTORSValue:
20
[SoC NVM driver] User Descriptor table buffer size <1..65535:1>
Size of the buffer used for holding the User Descriptor table when it is read from NVM
U3C_BUFFER_SIZE_CREDENTIAL_DESCRIPTORS#
#define U3C_BUFFER_SIZE_CREDENTIAL_DESCRIPTORSValue:
20
[SoC NVM driver] Credential Descriptor table buffer size <1..65535:1>
Size of the buffer used for holding the Credential Descriptor table when it is read from NVM