Public Attributes#

uint8_t

bit 0-3 of type security_key_t: 0-NON_KEY,1-S2_UNAUTHENTICATED, 2-S2_AUTHENTICATED, 3-S2_ACCESS, 4-S0 (security_key_t)

uint8_t

bit 4

uint8_t

bit 6

uint8_t

bit 7

Public Attribute Documentation#

security#

uint8_t _MULTICHAN_NODE_INFO_PACKED_::security

bit 0-3 of type security_key_t: 0-NON_KEY,1-S2_UNAUTHENTICATED, 2-S2_AUTHENTICATED, 3-S2_ACCESS, 4-S0 (security_key_t)


Definition at line 47 of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h

unused#

uint8_t _MULTICHAN_NODE_INFO_PACKED_::unused

bit 4


Definition at line 49 of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h

BitMultiChannelEncap#

uint8_t _MULTICHAN_NODE_INFO_PACKED_::BitMultiChannelEncap

bit 5


Definition at line 50 of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h

unused2#

uint8_t _MULTICHAN_NODE_INFO_PACKED_::unused2

bit 6


Definition at line 51 of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h

unused3#

uint8_t _MULTICHAN_NODE_INFO_PACKED_::unused3

bit 7


Definition at line 52 of file /mnt/raid/workspaces/ws.WH1KakGoP/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h