Modules#

Extensible Network Co-processor (xNCP)

Zigbee NCP Application Framework Callbacks

Zigbee NCP API Reference#

The Zigbee Network Co-processor (NCP) application framework allows customers to build custom applications for a device acting as a network co-processor while communicating with a HOST over a serial interface. Currently, this application framework contains simple functionality so that users can build applications that send and receive custom Ember ZigBee Serial Protocol (EZSP) messages. The main functionality currently provided can be viewed here Extensible Network Co-processor (xNCP).