Sample APIs for Peripheral Access
Modules | |
Serial UART Communication | |
This API contains the HAL interfaces that applications must implement for the high-level serial code. | |
ADC Control | |
Button Control | |
Sample API functions for using push-buttons. | |
Buzzer Control | |
Sample API functions for playing tunes on a piezo buzzer. | |
LED Control | |
Sample API funtions for controlling LEDs. | |
Flash Memory Control | |
Definition and description of public flash manipulation routines. |
Detailed Description
These are sample API for accessing peripherals and can be modified as needed for your applications.