Interpan header used for sending and receiving interpan messages.

Public Attribute Documentation#

messageType#

EmberAfInterpanMessageType EmberAfInterpanHeader::messageType

longAddress#

EmberEUI64 EmberAfInterpanHeader::longAddress

MAC addressing For outgoing messages this is the destination. For incoming messages it is the source, which always has a long address.


shortAddress#

EmberNodeId EmberAfInterpanHeader::shortAddress

panId#

EmberPanId EmberAfInterpanHeader::panId

profileId#

EmberAfProfileId EmberAfInterpanHeader::profileId

APS data


clusterId#

EmberAfClusterId EmberAfInterpanHeader::clusterId

groupId#

EmberMulticastId EmberAfInterpanHeader::groupId

The groupId is only used for EMBER_AF_INTERPAN_MULTICAST


options#

EmberAfInterpanOptions EmberAfInterpanHeader::options