Cluster Commands: Window Covering#
This group describes the CLI commands for the Window Covering cluster. Listed below is a description of the cluster: Provides an interface for controlling and adjusting automatic window coverings.
Macros#
zcl window-covering up
zcl window-covering down
zcl window-covering stop
zcl window-covering go-to-lift-value [liftValue:2]
zcl window-covering go-to-lift-percent [percentageLiftValue:1]
zcl window-covering go-to-tilt-value [tiltValue:2]
zcl window-covering go-to-tilt-percentage [percentageTiltValue:1]
Macro Definition Documentation#
EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_UP#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_UP
zcl window-covering up
Moves window covering to InstalledOpenLimit - Lift and InstalledOpenLimit - Tilt
EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_DOWN#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_DOWN
zcl window-covering down
Moves window covering to InstalledClosedLimit - Lift and InstalledCloseLimit - Tilt
EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_STOP#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_STOP
zcl window-covering stop
Stop any adjusting of window covering
EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_VALUE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_VALUE
zcl window-covering go-to-lift-value [liftValue:2]
Goto lift value specified
liftValue - INT16U
EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_PERCENT#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_LIFT_PERCENT
zcl window-covering go-to-lift-percent [percentageLiftValue:1]
Goto lift percentage specified
percentageLiftValue - INT8U
EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_VALUE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_VALUE
zcl window-covering go-to-tilt-value [tiltValue:2]
Goto tilt value specified
tiltValue - INT16U
EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_PERCENTAGE#
#define EMBER_AF_DOXYGEN_CLI_COMMAND_WINDOW_COVERING_GO_TO_TILT_PERCENTAGE
zcl window-covering go-to-tilt-percentage [percentageTiltValue:1]
Goto tilt percentage specified
percentageTiltValue - INT8U