Zigbee API References and Resources#

  • API Reference v7 vs v8: Beginning in SiSDK 2024.6.0, Zigbee RTOS applications have changed from a single-task model to a newer multi-task model.

  • Zigbee Application Framework API: The Zigbee Application Framework is a body of embedded C code that can be configured by project configuration tools to implement any Zigbee Cluster Library (ZCL) application.

  • Advanced Application Programming with Stack and HAL APIs: Covers the structure and usage of the Zigbee Application Framework in SDK 7.0 and higher.

  • EmberZNet API Reference: The Zigbee EmberZNet stack API Reference documentation includes the following API sets: EmberZNet Stack API Reference, Hardware Abstraction Layer (HAL) API Reference, and Application Utilities API Reference.