Public Attribute Documentation#

inUse#

bool sl_zigbee_af_calendar_t::inUse

providerId#

uint32_t sl_zigbee_af_calendar_t::providerId

issuerEventId#

uint32_t sl_zigbee_af_calendar_t::issuerEventId

issuerCalendarId#

uint32_t sl_zigbee_af_calendar_t::issuerCalendarId

startTimeUtc#

uint32_t sl_zigbee_af_calendar_t::startTimeUtc

calendarType#

sl_zigbee_af_calendar_type_t sl_zigbee_af_calendar_t::calendarType

calendarName#

uint8_t sl_zigbee_af_calendar_t::calendarName[SL_ZIGBEE_AF_CALENDAR_MAXIMUM_CALENDAR_NAME_LENGTH+1]

numberOfSeasons#

uint8_t sl_zigbee_af_calendar_t::numberOfSeasons

receivedSeasons#

uint8_t sl_zigbee_af_calendar_t::receivedSeasons

numberOfWeekProfiles#

uint8_t sl_zigbee_af_calendar_t::numberOfWeekProfiles

numberOfDayProfiles#

uint8_t sl_zigbee_af_calendar_t::numberOfDayProfiles

seasons#

sl_zigbee_af_calendar_season_t sl_zigbee_af_calendar_t::seasons[SL_ZIGBEE_AF_PLUGIN_CALENDAR_CLIENT_SEASONS]

weekProfiles#

sl_zigbee_af_calendar_week_profile_t sl_zigbee_af_calendar_t::weekProfiles[SL_ZIGBEE_AF_PLUGIN_CALENDAR_CLIENT_WEEK_PROFILES]

dayProfiles#

sl_zigbee_af_calendar_day_profile_t sl_zigbee_af_calendar_t::dayProfiles[SL_ZIGBEE_AF_PLUGIN_CALENDAR_CLIENT_DAY_PROFILES]

specialDayProfile#

sl_zigbee_af_calendar_special_day_profile_t sl_zigbee_af_calendar_t::specialDayProfile