Additional Information Block Option Record Fields. Provides information regarding the record fields from the linked translation table. Typically, a translation table, which contains the generic switch, multi sensor or the compact attribute reporting GPD, needs to populate the information during commissioning and use it to translate the shorter GPDF to the longer ZCL payload.
Public Attributes#
uint8_t
uint8_t
uint8_t
uint8_t
uint16_t
uint16_t
uint8_t
uint8_t
uint16_t
struct sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::@9::@10
uint8_t
uint8_t
struct sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::@9::@11
union sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::@9
Public Attribute Documentation#
totalLengthOfAddInfoBlock#
uint8_t sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::totalLengthOfAddInfoBlock
Total Length of the additional information block
optionSelector#
uint8_t sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::optionSelector
Option selector
reportIdentifier#
uint8_t sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::reportIdentifier
attrOffsetWithinReport#
uint8_t sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::attrOffsetWithinReport
clusterID#
uint16_t sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::clusterID
attributeID#
uint16_t sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::attributeID
attributeDataType#
uint8_t sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::attributeDataType
attributeOptions#
uint8_t sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::attributeOptions
manufacturerID#
uint16_t sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::manufacturerID
compactAttr#
struct sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::@9::@10 sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::compactAttr
Compact Attribute Reporting or Multi sensor
contactStatus#
uint8_t sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::contactStatus
Provides button information of the Generic switch for contacts status
contactBitmask#
uint8_t sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::contactBitmask
Provides the bitmask to evaluate the received contact. As a result, the bitmask only depends on the number of contacts of the current GPD.
genericSwitch#
struct sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::@9::@11 sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::genericSwitch
Generic switch information
optionData#
union sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::@9 sl_zigbee_gp_translation_table_additional_info_block_option_record_field_t::optionData