Data structure of the procedure_enable_complete event.
Public Attributes#
Public Attribute Documentation#
config_id#
uint8_t sl_bt_evt_cs_procedure_enable_complete_s::config_id
ABR configuration identifier.
Range: 0 to 3
status#
uint16_t sl_bt_evt_cs_procedure_enable_complete_s::status
SL_STATUS_OK if successful. Error code otherwise.
state#
uint8_t sl_bt_evt_cs_procedure_enable_complete_s::state
Enum sl_bt_cs_procedure_state_t. ABR procedure enabled or disabled Values:
sl_bt_cs_procedure_state_disabled (0x0): ABR procedures are disabled
sl_bt_cs_procedure_state_enabled (0x1): ABR procedures are enabled
antenna_config#
uint8_t sl_bt_evt_cs_procedure_enable_complete_s::antenna_config
Antenna configuration index
Range: 0 to 7
tx_power#
int8_t sl_bt_evt_cs_procedure_enable_complete_s::tx_power
Transmit power level used in the transmission. Units: dBm.
Range: -127 to +20
Value: 0x07F. Transmit power level is unavailable
subevent_len#
uint32_t sl_bt_evt_cs_procedure_enable_complete_s::subevent_len
Duration for each subevent in microseconds
Range: 1250 μs to 4 s
subevents_per_interval#
uint8_t sl_bt_evt_cs_procedure_enable_complete_s::subevents_per_interval
Number of subevents anchored off the same ACL connection event
Range: 1 to 16
subevent_interval#
uint16_t sl_bt_evt_cs_procedure_enable_complete_s::subevent_interval
Duration in microseconds between consecutive ABR subevents anchored off the same ACL connection event. Units: 0.625 ms.
event_interval#
uint16_t sl_bt_evt_cs_procedure_enable_complete_s::event_interval
Number of ACL connection events between consecutive ABR event anchor points
procedure_interval#
uint16_t sl_bt_evt_cs_procedure_enable_complete_s::procedure_interval
Number of ACL connection events between consecutive ABR procedure anchor points
procedure_count#
uint16_t sl_bt_evt_cs_procedure_enable_complete_s::procedure_count
Number of procedures to continue until disabled. Maximum number of procedures to be scheduled.
Range: 0x01 to 0xFFFF.