BGAPI Types#
Common types in BGAPI protocol.
Modules#
Macros#
#define
SL_BT_TYPE_UINT8ARRARY 
#define
SL_BT_TYPE_BYTE_ARRARY 
#define
SL_BT_TYPE_BDADDR 
#define
SL_BT_TYPE_UUID128 
#define
SL_BT_TYPE_AES_KEY128 
#define
SL_BT_TYPE_UUID16 
#define
SL_BT_TYPE_UUID64 
#define
SL_BGAPI_MSG_HEADER_LEN (4)
The length of a BGAPI message header which is 4 bytes.
#define
SL_BGAPI_MSG_DEVICE_TYPE (HDR)
Get the device type of a BGAPI message.
#define
SL_BGAPI_MSG_ID (HDR)
Get the identifier of a BGAPI message including device type, class ID, message type and message ID.
#define
SL_BGAPI_MSG_LEN (HDR)
Get the data payload length in a BGAPI message.
#define
SL_BGAPI_BIT_ENCRYPTED (1 << 6)
The bit indicating whether data of a BGAPI message is encrypted.
#define
SL_BGAPI_MSG_ENCRYPTED (HDR)
Check whether data of a BGAPI message is encrypted.