Modules#
Radio Coexistence Stub Callbacks
Zigbee PRO Core Security Library EZSP Command Handlers Callbacks
GPIO Sensor Interface Callbacks
Microphone Codec MSADPCM Callbacks
Multi-Network Stub Library Callbacks
Multiple RAIL Demo Code Callbacks
STM32F103RET Library Callbacks
Tamper Switch Interface Callbacks
Gateway MQTT Transport Callbacks
ZigBee PRO Leaf Library Callbacks
Zigbee PRO Stack Library Callbacks
Zigbee Pro Stack Alternate Mac Library Callbacks
Zigbee NCP Application Framework Callbacks#
The Zigbee NCP Application Framework currently has callbacks contributed both by plugins and generic APIs. The plugin-contributed callbacks are only available to an application when the plugin is enabled and the API callbacks are only available to the application when the API is provided by a plugin.