Structure for ZCL command "CancelLoadControlEvent" from "Demand Response and Load Control".
Public Attribute Documentation#
issuerEventId#
uint32_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::issuerEventId
deviceClass#
uint16_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::deviceClass
utilityEnrollmentGroup#
uint8_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::utilityEnrollmentGroup
cancelControl#
uint8_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::cancelControl
effectiveTime#
uint32_t __zcl_demand_response_and_load_control_cluster_cancel_load_control_event_command::effectiveTime