Structure for ZCL command "ImagePageRequest" from "Over the Air Bootloading".

Public Attributes#

uint16_t
uint32_t
uint32_t
uint16_t

Public Attribute Documentation#

fieldControl#

uint8_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::fieldControl

manufacturerId#

uint16_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::manufacturerId

imageType#

uint16_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::imageType

fileVersion#

uint32_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::fileVersion

fileOffset#

uint32_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::fileOffset

maxDataSize#

uint8_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::maxDataSize

pageSize#

uint16_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::pageSize

responseSpacing#

uint16_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::responseSpacing

requestNodeAddress#

uint8_t __zcl_over_the_air_bootloading_cluster_image_page_request_command::requestNodeAddress[8]