Structure for ZCL command "ImageBlockResponse" from "Over the Air Bootloading".
Public Attribute Documentation#
status#
uint8_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::status
manufacturerId#
uint16_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::manufacturerId
imageType#
uint16_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::imageType
fileVersion#
uint32_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::fileVersion
fileOffset#
uint32_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::fileOffset
dataSize#
uint8_t __zcl_over_the_air_bootloading_cluster_image_block_response_command::dataSize
imageData#
uint8_t* __zcl_over_the_air_bootloading_cluster_image_block_response_command::imageData