Structure for ZCL command "EnableWwahRejoinAlgorithm" from "SL Works With All Hubs".
Public Attribute Documentation#
fastRejoinTimeoutSeconds#
uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::fastRejoinTimeoutSeconds
durationBetweenRejoinsSeconds#
uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::durationBetweenRejoinsSeconds
fastRejoinFirstBackoffSeconds#
uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::fastRejoinFirstBackoffSeconds
maxBackoffTimeSeconds#
uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::maxBackoffTimeSeconds
maxBackoffIterations#
uint16_t __zcl_sl_works_with_all_hubs_cluster_enable_wwah_rejoin_algorithm_command::maxBackoffIterations