Command Class Multilevel Sensor Configuration#

Command Class Multilevel Sensor Configuration.

Macros#

#define

Autoreport period in minutes <1..3600:1>

#define

Maximum number of sensors <1..20:1>

Macro Definition Documentation#

MULTILEVEL_SENSOR_DEFAULT_AUTOREPORT_PEDIOD_MIN#

#define MULTILEVEL_SENSOR_DEFAULT_AUTOREPORT_PEDIOD_MIN
Value:
30

Autoreport period in minutes <1..3600:1>


Definition at line 29 of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/MultilevelSensor/config/cc_multilevel_sensor_support_config.h

MULTILEVEL_SENSOR_REGISTERED_SENSOR_NUMBER_LIMIT#

#define MULTILEVEL_SENSOR_REGISTERED_SENSOR_NUMBER_LIMIT
Value:
3

Maximum number of sensors <1..20:1>


Definition at line 37 of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/MultilevelSensor/config/cc_multilevel_sensor_support_config.h