Command Class Notification- notifications configuration#
Command Class Notification- notifications configuration.
Macros#
#define
Max number of notifications <1..255:1>
Macro Definition Documentation#
CC_NOTIFICATION_MAX_NOTIFICATIONS#
#define CC_NOTIFICATION_MAX_NOTIFICATIONSValue:
1
Max number of notifications <1..255:1>
Maximum number of notifications supported by application.
Definition at line
30
of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/CommandClasses/Notification/config/cc_notification_config.h