Public Attribute Documentation#
S2_groupID#
uint8_t _TRANSMIT_OPTIONS_TYPE_EX_::S2_groupID
Definition at line
75
of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h
txOptions#
uint8_t _TRANSMIT_OPTIONS_TYPE_EX_::txOptions
Definition at line
76
of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h
sourceEndpoint#
uint8_t _TRANSMIT_OPTIONS_TYPE_EX_::sourceEndpoint
Definition at line
77
of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h
pList#
MULTICHAN_NODE_ID* _TRANSMIT_OPTIONS_TYPE_EX_::pList
Definition at line
78
of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h
list_length#
uint8_t _TRANSMIT_OPTIONS_TYPE_EX_::list_length
Definition at line
79
of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h