Public Attributes#
uint8_t
uint8_t
Options for enabling specific Security scheme functionality.
uint8_t
Public Attribute Documentation#
txOptions#
uint8_t _TRANSMIT_OPTIONS_TYPE_SINGLE_EX_::txOptions
Definition at line
84
of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h
txSecOptions#
uint8_t _TRANSMIT_OPTIONS_TYPE_SINGLE_EX_::txSecOptions
Options for enabling specific Security scheme functionality.
Definition at line
85
of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h
sourceEndpoint#
uint8_t _TRANSMIT_OPTIONS_TYPE_SINGLE_EX_::sourceEndpoint
Definition at line
86
of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h
pDestNode#
MULTICHAN_NODE_ID* _TRANSMIT_OPTIONS_TYPE_SINGLE_EX_::pDestNode
Definition at line
87
of file /mnt/raid/workspaces/ws.WDdsgIAV6/overlay/gsdk/protocol/z-wave/ZAF/ApplicationUtilities/ZW_TransportEndpoint.h