QSPI_ReadConfig_TypeDef Struct Reference
QSPI Device Read Instruction Configuration Structure.
#include <em_qspi.h>
Data Fields |
|
uint8_t | opCode |
Read opcode in non-xip mode.
|
|
uint8_t | dummyCycles |
Number of dummy read clock cycles.
|
|
QSPI_TransferType_TypeDef | addrTransfer |
Transfer type used for address.
|
|
QSPI_TransferType_TypeDef | dataTransfer |
Transfer type used for data.
|
|
QSPI_TransferType_TypeDef | instTransfer |
Transfer type used for instruction.
|
|
QSPI Device Read Instruction Configuration Structure.
Field Documentation
◆ opCode
uint8_t QSPI_ReadConfig_TypeDef::opCode |
Read opcode in non-xip mode.
◆ dummyCycles
uint8_t QSPI_ReadConfig_TypeDef::dummyCycles |
Number of dummy read clock cycles.
◆ addrTransfer
QSPI_TransferType_TypeDef QSPI_ReadConfig_TypeDef::addrTransfer |
Transfer type used for address.
◆ dataTransfer
QSPI_TransferType_TypeDef QSPI_ReadConfig_TypeDef::dataTransfer |
Transfer type used for data.
◆ instTransfer
QSPI_TransferType_TypeDef QSPI_ReadConfig_TypeDef::instTransfer |
Transfer type used for instruction.