LEUART_Init_TypeDef Struct Reference
Initialization structure.
#include <em_leuart.h>
Data Fields |
|
LEUART_Enable_TypeDef | enable |
Specifies whether TX and/or RX will be enabled when initialization completes.
|
|
uint32_t | refFreq |
LEUART reference clock assumed when configuring baud rate setup.
|
|
uint32_t | baudrate |
Desired baud rate.
|
|
LEUART_Databits_TypeDef | databits |
Number of data bits in frame.
|
|
LEUART_Parity_TypeDef | parity |
Parity mode to use.
|
|
LEUART_Stopbits_TypeDef | stopbits |
Number of stop bits to use.
|
|
Initialization structure.
Field Documentation
◆ enable
LEUART_Enable_TypeDef LEUART_Init_TypeDef::enable |
Specifies whether TX and/or RX will be enabled when initialization completes.
◆ refFreq
uint32_t LEUART_Init_TypeDef::refFreq |
LEUART reference clock assumed when configuring baud rate setup.
Set to 0 if using currently configured reference clock.
◆ baudrate
uint32_t LEUART_Init_TypeDef::baudrate |
Desired baud rate.
◆ databits
LEUART_Databits_TypeDef LEUART_Init_TypeDef::databits |
Number of data bits in frame.
◆ parity
LEUART_Parity_TypeDef LEUART_Init_TypeDef::parity |
Parity mode to use.
◆ stopbits
LEUART_Stopbits_TypeDef LEUART_Init_TypeDef::stopbits |
Number of stop bits to use.