sl_memlcd_t Struct Reference
General memory LCD data structure.
#include <sl_memlcd.h>
Data Fields | |
unsigned short | width |
Display pixel width. | |
unsigned short | height |
Display pixel height. | |
uint8_t | bpp |
Bits per pixel. | |
uint8_t | color_mode |
Color mode. | |
int | spi_freq |
SPI clock frequency. | |
uint8_t | extcomin_freq |
Extcomin pin toggle frequency. | |
uint8_t | setup_us |
SPI CS setup time. | |
uint8_t | hold_us |
SPI CS hold time. | |
General memory LCD data structure.
Field Documentation
◆ width
unsigned short sl_memlcd_t::width |
Display pixel width.
◆ height
unsigned short sl_memlcd_t::height |
Display pixel height.
◆ bpp
uint8_t sl_memlcd_t::bpp |
Bits per pixel.
◆ color_mode
uint8_t sl_memlcd_t::color_mode |
Color mode.
◆ spi_freq
int sl_memlcd_t::spi_freq |
SPI clock frequency.
◆ extcomin_freq
uint8_t sl_memlcd_t::extcomin_freq |
Extcomin pin toggle frequency.
◆ setup_us
uint8_t sl_memlcd_t::setup_us |
SPI CS setup time.
◆ hold_us
uint8_t sl_memlcd_t::hold_us |
SPI CS hold time.