sl_iostream_uart_config_t Struct Reference
I/O Stream UART config.
#include <sl_iostream_uart.h>
Data Fields | |
IRQn_Type | rx_irq_number |
rx_irq_number | |
IRQn_Type | tx_irq_number |
tx_irq_number | |
uint8_t * | rx_buffer |
rx_buffer | |
size_t | rx_buffer_length |
rx_buffer_length | |
bool | lf_to_crlf |
lf_to_crlf | |
bool | rx_when_sleeping |
rx_when_sleeping | |
bool | sw_flow_control |
sw_flow_control | |
I/O Stream UART config.
Field Documentation
◆ rx_irq_number
IRQn_Type sl_iostream_uart_config_t::rx_irq_number |
rx_irq_number
◆ tx_irq_number
IRQn_Type sl_iostream_uart_config_t::tx_irq_number |
tx_irq_number
◆ rx_buffer
uint8_t* sl_iostream_uart_config_t::rx_buffer |
rx_buffer
◆ rx_buffer_length
size_t sl_iostream_uart_config_t::rx_buffer_length |
rx_buffer_length
◆ lf_to_crlf
bool sl_iostream_uart_config_t::lf_to_crlf |
lf_to_crlf
◆ rx_when_sleeping
bool sl_iostream_uart_config_t::rx_when_sleeping |
rx_when_sleeping
◆ sw_flow_control
bool sl_iostream_uart_config_t::sw_flow_control |
sw_flow_control