sl_iostream_usart_context_t Struct Reference
I/O Stream USART context.
#include <sl_iostream_usart.h>
Data Fields | |
sl_iostream_uart_context_t | context |
usart_location | |
USART_TypeDef * | usart |
usart | |
CMU_Clock_TypeDef | clock |
Peripheral Clock. | |
GPIO_Port_TypeDef | tx_port |
Transmit port. | |
uint8_t | tx_pin |
Transmit pin. | |
GPIO_Port_TypeDef | rx_port |
Receive port. | |
uint8_t | rx_pin |
Receive pin. | |
I/O Stream USART context.
Field Documentation
◆ context
sl_iostream_uart_context_t sl_iostream_usart_context_t::context |
usart_location
◆ usart
USART_TypeDef* sl_iostream_usart_context_t::usart |
usart
◆ clock
CMU_Clock_TypeDef sl_iostream_usart_context_t::clock |
Peripheral Clock.
◆ tx_port
GPIO_Port_TypeDef sl_iostream_usart_context_t::tx_port |
Transmit port.
◆ tx_pin
uint8_t sl_iostream_usart_context_t::tx_pin |
Transmit pin.
◆ rx_port
GPIO_Port_TypeDef sl_iostream_usart_context_t::rx_port |
Receive port.
◆ rx_pin
uint8_t sl_iostream_usart_context_t::rx_pin |
Receive pin.