sl_se_hash_streaming_context_t Struct Reference
Generic hash streaming context. Deprecated.
#include <sl_se_manager_types.h>
Data Fields | |
sl_se_command_context_t * | cmd_ctx |
Pointer to command context object. | |
sl_se_hash_type_t | hash_type |
Hash type. | |
size_t | size |
Hash output size. | |
void * | hash_type_ctx |
Pointer to hash specific context. | |
Generic hash streaming context. Deprecated.
Field Documentation
◆ cmd_ctx
sl_se_command_context_t* sl_se_hash_streaming_context_t::cmd_ctx |
Pointer to command context object.
◆ hash_type
sl_se_hash_type_t sl_se_hash_streaming_context_t::hash_type |
Hash type.
◆ size
size_t sl_se_hash_streaming_context_t::size |
Hash output size.
◆ hash_type_ctx
void* sl_se_hash_streaming_context_t::hash_type_ctx |
Pointer to hash specific context.