sl_iostream_dma_context_t Struct Reference
I/O Steam LDMA Context.
#include <sl_iostream_uart.h>
Data Fields | |
sl_iostream_dma_config_t | cfg |
DMA Configuration. | |
volatile sl_iostream_descriptor_t | active_desc |
Active descriptor in the DMA. | |
volatile bool | data_available |
Indicates wether or not data is available in the active DMA descriptor. | |
uint32_t | channel |
DMA Channel. | |
I/O Steam LDMA Context.
Field Documentation
◆ cfg
sl_iostream_dma_config_t sl_iostream_dma_context_t::cfg |
DMA Configuration.
◆ active_desc
volatile sl_iostream_descriptor_t sl_iostream_dma_context_t::active_desc |
Active descriptor in the DMA.
◆ data_available
volatile bool sl_iostream_dma_context_t::data_available |
Indicates wether or not data is available in the active DMA descriptor.
◆ channel
uint32_t sl_iostream_dma_context_t::channel |
DMA Channel.