CMU_DPLLInit_TypeDef Struct Reference
DPLL initialization structure.
      
       #include <em_cmu.h>
      
     
| Data Fields | |
| uint32_t | frequency | 
| PLL frequency value, max 80 MHz. | |
| uint16_t | n | 
| Factor N. | |
| uint16_t | m | 
| Factor M. | |
| CMU_Select_TypeDef | refClk | 
| Reference clock selector. | |
| CMU_DPLLEdgeSel_TypeDef | edgeSel | 
| Reference clock edge detect selector. | |
| CMU_DPLLLockMode_TypeDef | lockMode | 
| DPLL lock mode selector. | |
| bool | autoRecover | 
| Enable automatic lock recovery. | |
| bool | ditherEn | 
| Enable dither functionality. | |
DPLL initialization structure.
Frequency will be Fref*(N+1)/(M+1).
Field Documentation
◆ frequency
| uint32_t CMU_DPLLInit_TypeDef::frequency | 
PLL frequency value, max 80 MHz.
◆ n
| uint16_t CMU_DPLLInit_TypeDef::n | 
Factor N.
        300 <= N <= 4095
        
       
◆ m
| uint16_t CMU_DPLLInit_TypeDef::m | 
Factor M.
        M <= 4095
        
       
◆ refClk
| CMU_Select_TypeDef CMU_DPLLInit_TypeDef::refClk | 
Reference clock selector.
        
       
◆ edgeSel
| CMU_DPLLEdgeSel_TypeDef CMU_DPLLInit_TypeDef::edgeSel | 
Reference clock edge detect selector.
◆ lockMode
| CMU_DPLLLockMode_TypeDef CMU_DPLLInit_TypeDef::lockMode | 
DPLL lock mode selector.
        
       
◆ autoRecover
| bool CMU_DPLLInit_TypeDef::autoRecover | 
Enable automatic lock recovery.
        
       
◆ ditherEn
| bool CMU_DPLLInit_TypeDef::ditherEn | 
Enable dither functionality.