You are viewing documentation for version:
CSEN initialization structure, common for all measurement modes.
Public Attributes#
bool
Requests system charge pump high accuracy mode.
bool
Disables external kelvin connection and senses capacitor locally.
bool
Keeps the converter warm allowing continuous conversions.
uint8_t
Converter warm-up time is warmUpCount + 3 converter clock cycles.
uint8_t
Period counter reload value.
Period counter pre-scaler.
Peripheral reflex system trigger selection.
CSEN input to APORT channel mapping.
Public Attribute Documentation#
cpAccuracyHi#
bool CSEN_Init_TypeDef::cpAccuracyHi
Requests system charge pump high accuracy mode.
localSense#
bool CSEN_Init_TypeDef::localSense
Disables external kelvin connection and senses capacitor locally.
keepWarm#
bool CSEN_Init_TypeDef::keepWarm
Keeps the converter warm allowing continuous conversions.
warmUpCount#
uint8_t CSEN_Init_TypeDef::warmUpCount
Converter warm-up time is warmUpCount + 3 converter clock cycles.
pcReload#
uint8_t CSEN_Init_TypeDef::pcReload
Period counter reload value.
pcPrescale#
CSEN_PCPrescale_TypeDef CSEN_Init_TypeDef::pcPrescale
Period counter pre-scaler.
prsSel#
CSEN_PRSSel_TypeDef CSEN_Init_TypeDef::prsSel
Peripheral reflex system trigger selection.
input0To7#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input0To7
CSEN input to APORT channel mapping.
input8To15#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input8To15
CSEN input select 0-7.
input16To23#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input16To23
CSEN input select 8-15.
input24To31#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input24To31
CSEN input select 6-23.
input32To39#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input32To39
CSEN input select 24-31.
input40To47#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input40To47
CSEN input select 32-39.
input48To55#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input48To55
CSEN input select 40-47.
input56To63#
CSEN_InputSel_TypeDef CSEN_Init_TypeDef::input56To63
CSEN input select 48-55.