CLI Commands in NVM3#
Support for CLI commands stored in and executed from NVM3.
Modules#
Typedefs#
Definition of the CLI storage NVM3 handle.
Functions#
Clear the command lines stored in nvm3.
Print the contet of the command lines stored in nvm3.
Start defining new command lines that will be stored in nvm3.
Execute command lines stored in nvm3.
Get the number of command lines stored in nvm3.
Initialize the cli_storage_nvm3 instance.
Execute the command lines stored in nvm3 at program startup and complete execution of commands started with a call to sl_cli_storage_nvm3_execute when running in bare-metal configuation.
Typedef Documentation#
cli_storage_nvm3_handle_t#
typedef cli_storage_nvm3_t* cli_storage_nvm3_handle_t
Definition of the CLI storage NVM3 handle.
Function Documentation#
sl_cli_storage_nvm3_clear#
void sl_cli_storage_nvm3_clear (sl_cli_command_arg_t * arguments)
Clear the command lines stored in nvm3.
| Type | Direction | Argument Name | Description | 
|---|---|---|---|
| sl_cli_command_arg_t * | [in] | arguments | A pointer to the command arguments.  | 
This function can be used directly as a cli command handler.
sl_cli_storage_nvm3_list#
void sl_cli_storage_nvm3_list (sl_cli_command_arg_t * arguments)
Print the contet of the command lines stored in nvm3.
| Type | Direction | Argument Name | Description | 
|---|---|---|---|
| sl_cli_command_arg_t * | [in] | arguments | A pointer to the command arguments.  | 
This function can be used directly as a cli command handler.
sl_cli_storage_nvm3_define#
void sl_cli_storage_nvm3_define (sl_cli_command_arg_t * arguments)
Start defining new command lines that will be stored in nvm3.
| Type | Direction | Argument Name | Description | 
|---|---|---|---|
| sl_cli_command_arg_t * | [in] | arguments | A pointer to the command arguments.  | 
This function can be used directly as a cli command handler.
sl_cli_storage_nvm3_execute#
void sl_cli_storage_nvm3_execute (sl_cli_command_arg_t * arguments)
Execute command lines stored in nvm3.
| Type | Direction | Argument Name | Description | 
|---|---|---|---|
| sl_cli_command_arg_t * | [in] | arguments | A pointer to the command arguments.  | 
This function can be used directly as a cli command handler.
Note
The function has a different implementation in a bare-metal vs. kernel configurations. In a bare-metal configuration, this function will signal that stored commands shall be run by the sl_cli_storage_nvm3_tick function. One stored command is executed for each call to the sl_cli_storage_nvm3_tick function. In a kernel configuration, all stored commands will be executed before this function returns.
sl_cli_storage_nvm3_count#
size_t sl_cli_storage_nvm3_count (sl_cli_handle_t cli_handle)
Get the number of command lines stored in nvm3.
| Type | Direction | Argument Name | Description | 
|---|---|---|---|
| sl_cli_handle_t | [in] | cli_handle | Handle to the CLI where the cli_storage_ram component is connected.  | 
Note: The number of limits may be limited by the instance configuration.
Returns
The number of command lines stored in nvm3.
sl_cli_storage_nvm3_init#
void sl_cli_storage_nvm3_init (cli_storage_nvm3_handle_t handle)
Initialize the cli_storage_nvm3 instance.
| Type | Direction | Argument Name | Description | 
|---|---|---|---|
| cli_storage_nvm3_handle_t | [in] | handle | A handle to the cli_storage_nvm3 instance.  | 
sl_cli_storage_nvm3_tick#
bool sl_cli_storage_nvm3_tick (sl_cli_handle_t cli_handle)
Execute the command lines stored in nvm3 at program startup and complete execution of commands started with a call to sl_cli_storage_nvm3_execute when running in bare-metal configuation.
| Type | Direction | Argument Name | Description | 
|---|---|---|---|
| sl_cli_handle_t | [in] | cli_handle | A handle to the cli instance.  | 
Returns
A boolean that is true if there are more stored commands to execute, else false.