SYSTEM - System Utils#
System API.
This module contains functions to read information such as RAM and Flash size, device unique ID, chip revision, family, and part number from DEVINFO and SCB blocks. Functions to configure and read status from FPU are available for compatible devices.
Modules#
sl_hal_system_devinfo_adc_cal_data_t
sl_hal_system_devinfo_adc_offset_t
sl_hal_system_devinfo_temperature_t
Enumerations#
Family identifiers.
Family security capability.
Family security capability.
Floating point co-processor access modes.
Family identifiers.
Floating point co-processor access modes.
Variables#
Functions#
Get the MCU family identifier.
Get a factory calibration value for a given peripheral register.
Get family security capability.
Get the unique number for this device.
Get the production revision for this part.
Get the SRAM Base Address.
Get the SRAM size (in KB).
Get the flash size (in KB).
Get the flash page size in bytes.
Get the MCU part number.
Get the calibration temperature (in degrees Celsius).
Get a chip major/minor revision.
Get the MCU family identifier.
Get DEVINFO revision.
Get the default factory calibration value for HFRCO oscillator.
Get the speed factory calibration value for HFRCO oscillator.
Get the HFRCO calibration based on the frequency band.
Get a factory calibration value for HFRCOCEM23 oscillator.
Get a factory calibration value for HFXOCAL.
Get family security capability.
Get the unique number for this device.
Get the production revision for this part.
Get the SRAM Base Address.
Get the SRAM size (in KB).
Get the flash size (in KB).
Get the flash page size in bytes.
Get the MCU part number.
Get the SoC or MCU features.
Get the temperature information.
Set floating point co-processor (FPU) access mode.
Get the ADC calibration info.
Get DEVINFO revision.
Set floating point co-processor (FPU) access mode.
Enumeration Documentation#
sl_hal_system_part_family_t#
sl_hal_system_part_family_t
Family identifiers.
Enumerator | |
---|---|
SL_HAL_SYSTEM_PART_FAMILY_FLEX_23 | EFR32 Flex Gecko Series 2 Config 3 Value Device Family. |
SL_HAL_SYSTEM_PART_FAMILY_ZEN_23 | EFR32 Zen Gecko Series 2 Config 3 Value Device Family. |
SL_HAL_SYSTEM_PART_FAMILY_EFM32_PEARL_23 | EFM32 Pearl Gecko Series 2 Config 3 Value Device Family. |
SL_HAL_SYSTEM_PART_FAMILY_SIDEWALK_23 | EFR32 Side Walk Gecko Series 2 Config 3 Value Device Family. |
SL_HAL_SYSTEM_PART_FAMILY_UNKNOWN | Unknown Device Family. Family ID is missing on unprogrammed parts. |
SYSTEM_SecurityCapability_TypeDef#
SYSTEM_SecurityCapability_TypeDef
Family security capability.
Enumerator | |
---|---|
securityCapabilityUnknown | Unknown security capability. |
securityCapabilityNA | Security capability not applicable. |
securityCapabilityBasic | Basic security capability. |
securityCapabilityRoT | Root of Trust security capability. |
securityCapabilitySE | Secure Element security capability. |
securityCapabilityVault | Secure Vault security capability. |
sl_hal_system_security_capability_t#
sl_hal_system_security_capability_t
Family security capability.
Enumerator | |
---|---|
SL_SYSTEM_SECURITY_CAPABILITY_UNKNOWN | Unknown security capability. |
SL_SYSTEM_SECURITY_CAPABILITY_NA | Security capability not applicable. |
SL_SYSTEM_SECURITY_CAPABILITY_BASIC | Basic security capability. |
SL_SYSTEM_SECURITY_CAPABILITY_ROT | Root of Trust security capability. |
SL_SYSTEM_SECURITY_CAPABILITY_SE | Secure Element security capability. |
SL_SYSTEM_SECURITY_CAPABILITY_VAULT | Secure Vault security capability. |
sl_hal_system_fpu_access_t#
sl_hal_system_fpu_access_t
Floating point co-processor access modes.
Enumerator | |
---|---|
SL_SYSTEM_FPU_ACCESS_DENIED | Access denied, any attempted access generates a NOCP UsageFault. |
SL_SYSTEM_FPU_ACCESS_PRIVILEGED_ONLY | Privileged access only, an unprivileged access generates a NOCP UsageFault. |
SL_SYSTEM_FPU_ACCESS_RESERVED | Reserved. |
SL_SYSTEM_FPU_ACCESS_FULL | Full access. |
SYSTEM_PartFamily_TypeDef#
SYSTEM_PartFamily_TypeDef
Family identifiers.
Enumerator | |
---|---|
systemPartFamilyFlex23 | EFR32 Flex Gecko Series 2 Config 3 Value Device Family. |
systemPartFamilyZen23 | EFR32 Zen Gecko Series 2 Config 3 Value Device Family. |
systemPartFamilyEfm32Pearl23 | EFM32 Pearl Gecko Series 2 Config 3 Value Device Family. |
systemPartFamilySideWalk23 | EFR32 Side Walk Gecko Series 2 Config 3 Value Device Family. |
systemPartFamilyUnknown | Unknown Device Family. |
SYSTEM_FpuAccess_TypeDef#
SYSTEM_FpuAccess_TypeDef
Floating point co-processor access modes.
Enumerator | |
---|---|
fpuAccessDenied | Access denied, any attempted access generates a NOCP UsageFault. |
fpuAccessPrivilegedOnly | Privileged access only, an unprivileged access generates a NOCP UsageFault. |
fpuAccessReserved | Reserved. |
fpuAccessFull | Full access. |
Variable Documentation#
SL_HAL_SYSTEM_DEVINFO_ADC_RESET_VALUES#
const sl_hal_system_devinfo_adc_t SL_HAL_SYSTEM_DEVINFO_ADC_RESET_VALUES
SL_HAL_SYSTEM_DEVINFO_TEMPERATURE_RESET_VALUES#
const sl_hal_system_devinfo_temperature_t SL_HAL_SYSTEM_DEVINFO_TEMPERATURE_RESET_VALUES
SL_HAL_SYSTEM_DEVINFO_ADC_RESET_VALUES#
const sl_hal_system_devinfo_adc_t SL_HAL_SYSTEM_DEVINFO_ADC_RESET_VALUES
SL_HAL_SYSTEM_DEVINFO_TEMPERATURE_RESET_VALUES#
const sl_hal_system_devinfo_temperature_t SL_HAL_SYSTEM_DEVINFO_TEMPERATURE_RESET_VALUES
Function Documentation#
sl_hal_system_get_family#
sl_hal_system_part_family_t sl_hal_system_get_family (void )
Get the MCU family identifier.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
Family identifier of MCU.
Note
This function retrieves family ID by reading the chip's device info structure in flash memory. Users can retrieve family ID directly by reading DEVINFO->PART item and decode with mask and shift #defines defined in <part_family>_devinfo.h (refer to code below for details).
SYSTEM_GetCalibrationValue#
bool SYSTEM_GetCalibrationValue (volatile uint32_t * regAddress)
Get a factory calibration value for a given peripheral register.
Type | Direction | Argument Name | Description |
---|---|---|---|
volatile uint32_t * | [in] | regAddress | The peripheral calibration register address to get a calibration value for. If the calibration value is found, this register is updated with the calibration value. |
Returns
True if a calibration value exists, false otherwise.
SYSTEM_GetSecurityCapability#
SYSTEM_SecurityCapability_TypeDef SYSTEM_GetSecurityCapability (void )
Get family security capability.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Note
This function retrieves the family security capability based on the device number. The device number is one letter and 3 digits: DEVICENUMBER = (alpha-'A')*1000 + numeric. i.e. 0d = "A000"; 1123d = "B123". The security capabilities are represented by SYSTEM_SecurityCapability_TypeDef.
Returns
Security capability of MCU.
SYSTEM_GetUnique#
uint64_t SYSTEM_GetUnique (void )
Get the unique number for this device.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
Unique number for this device.
SYSTEM_GetProdRev#
uint8_t SYSTEM_GetProdRev (void )
Get the production revision for this part.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
Production revision for this part.
SYSTEM_GetSRAMBaseAddress#
uint32_t SYSTEM_GetSRAMBaseAddress (void )
Get the SRAM Base Address.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Note
This function is used to retrieve the base address of the SRAM.
Returns
Base address SRAM (32-bit unsigned integer).
SYSTEM_GetSRAMSize#
uint16_t SYSTEM_GetSRAMSize (void )
Get the SRAM size (in KB).
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Note
This function retrieves SRAM size by reading the chip device info structure. If your binary is made for one specific device only, use SRAM_SIZE instead.
Returns
Size of internal SRAM (in KB).
SYSTEM_GetFlashSize#
uint16_t SYSTEM_GetFlashSize (void )
Get the flash size (in KB).
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Note
This function retrieves flash size by reading the chip device info structure. If your binary is made for one specific device only, use FLASH_SIZE instead.
Returns
Size of internal flash (in KB).
SYSTEM_GetFlashPageSize#
uint32_t SYSTEM_GetFlashPageSize (void )
Get the flash page size in bytes.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Note
This function retrieves flash page size by reading the chip device info structure. If your binary is made for one specific device only, use FLASH_PAGE_SIZE instead.
Returns
Page size of internal flash in bytes.
SYSTEM_GetPartNumber#
uint16_t SYSTEM_GetPartNumber (void )
Get the MCU part number.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
The part number of MCU.
SYSTEM_GetCalibrationTemperature#
uint8_t SYSTEM_GetCalibrationTemperature (void )
Get the calibration temperature (in degrees Celsius).
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
Calibration temperature in Celsius.
SYSTEM_ChipRevisionGet#
void SYSTEM_ChipRevisionGet (SYSTEM_ChipRevision_TypeDef * rev)
Get a chip major/minor revision.
Type | Direction | Argument Name | Description |
---|---|---|---|
SYSTEM_ChipRevision_TypeDef * | [out] | rev | A location to place the chip revision information. |
SYSTEM_GetFamily#
SYSTEM_PartFamily_TypeDef SYSTEM_GetFamily (void )
Get the MCU family identifier.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Note
This function retrieves family ID by reading the chip's device info structure in flash memory. Users can retrieve family ID directly by reading DEVINFO->PART item and decode with mask and shift #defines defined in <part_family>_devinfo.h (refer to code below for details).
Returns
Family identifier of MCU.
sl_hal_system_get_chip_revision#
void sl_hal_system_get_chip_revision (sl_hal_system_chip_revision_t * rev)
Type | Direction | Argument Name | Description |
---|---|---|---|
sl_hal_system_chip_revision_t * | N/A | rev |
sl_hal_system_get_devinfo_rev#
uint8_t sl_hal_system_get_devinfo_rev (void )
Get DEVINFO revision.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
Revision of the DEVINFO contents.
sl_hal_system_get_hfrco_default_calibration#
uint32_t sl_hal_system_get_hfrco_default_calibration (void )
Get the default factory calibration value for HFRCO oscillator.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
HFRCOCAL default value.
sl_hal_system_get_hfrco_speed_calibration#
uint32_t sl_hal_system_get_hfrco_speed_calibration (void )
Get the speed factory calibration value for HFRCO oscillator.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
HFRCOCAL speed value.
sl_hal_system_get_hfrcodpll_band_calibration#
uint32_t sl_hal_system_get_hfrcodpll_band_calibration (uint32_t frequency)
Get the HFRCO calibration based on the frequency band.
Type | Direction | Argument Name | Description |
---|---|---|---|
uint32_t | [in] | frequency | Frequency for which to retrieve calibration. |
Returns
HFRCOCAL value for the given band.
Note
Those calibrations are only valid for the HFRCO oscillator when used with the DPLL module.
sl_hal_system_get_hfrcoem23_calibration#
uint32_t sl_hal_system_get_hfrcoem23_calibration (void )
Get a factory calibration value for HFRCOCEM23 oscillator.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
HFRCOEM23 calibration value.
sl_hal_system_get_hfxocal#
uint32_t sl_hal_system_get_hfxocal (void )
Get a factory calibration value for HFXOCAL.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
HFXOCAL value.
sl_hal_system_get_security_capability#
sl_hal_system_security_capability_t sl_hal_system_get_security_capability (void )
Get family security capability.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Note
This function retrieves the family security capability based on the device number.
Returns
Security capability of MCU.
sl_hal_system_get_unique#
uint64_t sl_hal_system_get_unique (void )
Get the unique number for this device.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
Unique number for this device.
sl_hal_system_get_prod_rev#
uint8_t sl_hal_system_get_prod_rev (void )
Get the production revision for this part.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
Production revision for this part.
sl_hal_system_get_sram_base_address#
uint32_t sl_hal_system_get_sram_base_address (void )
Get the SRAM Base Address.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
Base address SRAM (32-bit unsigned integer).
sl_hal_system_get_sram_size#
uint16_t sl_hal_system_get_sram_size (void )
Get the SRAM size (in KB).
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Note
This function retrieves SRAM size by reading the chip device info structure. If your binary is made for one specific device only, use SRAM_SIZE instead.
Returns
Size of internal SRAM (in KB).
sl_hal_system_get_flash_size#
uint16_t sl_hal_system_get_flash_size (void )
Get the flash size (in KB).
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Note
This function retrieves flash size by reading the chip device info structure or DEVINFO->EMBMSIZE (embedded flash. not the case for S3 for now) or user config (external flash).
Returns
Size of flash (in KB).
sl_hal_system_get_flash_page_size#
uint32_t sl_hal_system_get_flash_page_size (void )
Get the flash page size in bytes.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Note
This function retrieves flash page size by reading the SE or user config (external flash)
Returns
Page size of flash in bytes.
sl_hal_system_get_part_number#
uint16_t sl_hal_system_get_part_number (void )
Get the MCU part number.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
The part number of MCU.
sl_hal_system_get_part_features#
sl_hal_system_features_t sl_hal_system_get_part_features (void )
Get the SoC or MCU features.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
The features of the current SoC or MCU.
Note
The features can be decoded by referring to the SoC or MCU datasheet.
sl_hal_system_get_temperature_info#
void sl_hal_system_get_temperature_info (sl_hal_system_devinfo_temperature_t * info)
Get the temperature information.
Type | Direction | Argument Name | Description |
---|---|---|---|
sl_hal_system_devinfo_temperature_t * | [out] | info | Pointer to variable where to store the temperature info. |
sl_hal_syscfg_read_chip_rev#
uint32_t sl_hal_syscfg_read_chip_rev (void )
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
sl_hal_syscfg_set_systicextclken_cfgsystic#
void sl_hal_syscfg_set_systicextclken_cfgsystic (void )
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
sl_hal_syscfg_clear_systicextclken_cfgsystic#
void sl_hal_syscfg_clear_systicextclken_cfgsystic (void )
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
sl_hal_system_fpu_set_access_mode#
void sl_hal_system_fpu_set_access_mode (sl_hal_system_fpu_access_t access_mode)
Set floating point co-processor (FPU) access mode.
Type | Direction | Argument Name | Description |
---|---|---|---|
sl_hal_system_fpu_access_t | [in] | access_mode | Floating point co-processor access mode. |
sl_hal_system_get_adc_calibration_info#
void sl_hal_system_get_adc_calibration_info (sl_hal_system_devinfo_adc_t * info)
Get the ADC calibration info.
Type | Direction | Argument Name | Description |
---|---|---|---|
sl_hal_system_devinfo_adc_t * | [out] | info | Pointer to variable where to store the adc calibration info. |
SYSTEM_GetDevinfoRev#
uint8_t SYSTEM_GetDevinfoRev (void )
Get DEVINFO revision.
Type | Direction | Argument Name | Description |
---|---|---|---|
void | N/A |
Returns
Revision of the DEVINFO contents.
SYSTEM_FpuAccessModeSet#
void SYSTEM_FpuAccessModeSet (SYSTEM_FpuAccess_TypeDef accessMode)
Set floating point co-processor (FPU) access mode.
Type | Direction | Argument Name | Description |
---|---|---|---|
SYSTEM_FpuAccess_TypeDef | [in] | accessMode | Floating point co-processor access mode. See SYSTEM_FpuAccess_TypeDef for details. |