You are viewing documentation for version:
PDFStruct representing an I/O Stream EUSART configuration.
Public Attributes#
uint8_t
EUSART peripheral number.
Public Attribute Documentation#
eusart#
sl_peripheral_t sl_iostream_eusart_config_t::eusart
EUSART peripheral.
eusart_nbr#
uint8_t sl_iostream_eusart_config_t::eusart_nbr
EUSART peripheral number.
baudrate#
uint32_t sl_iostream_eusart_config_t::baudrate
UART baudrate.
parity#
sl_iostream_eusart_uart_parity_t sl_iostream_eusart_config_t::parity
UART parity.
stop_bits#
sl_iostream_eusart_uart_stop_bits_t sl_iostream_eusart_config_t::stop_bits
UART stop bits.
flow_control#
sl_iostream_eusart_uart_flow_control_t sl_iostream_eusart_config_t::flow_control
Flow control.
bus_clock#
sl_bus_clock_t sl_iostream_eusart_config_t::bus_clock
Peripheral Clock.
tx_port#
uint8_t sl_iostream_eusart_config_t::tx_port
Transmit port.
tx_pin#
uint8_t sl_iostream_eusart_config_t::tx_pin
Transmit pin.
rx_port#
uint8_t sl_iostream_eusart_config_t::rx_port
Receive port.
rx_pin#
uint8_t sl_iostream_eusart_config_t::rx_pin
Receive pin.
cts_port#
uint8_t sl_iostream_eusart_config_t::cts_port
Flow control, CTS port.
cts_pin#
uint8_t sl_iostream_eusart_config_t::cts_pin
Flow control, CTS pin.
rts_port#
uint8_t sl_iostream_eusart_config_t::rts_port
Flow control, RTS port.
rts_pin#
uint8_t sl_iostream_eusart_config_t::rts_pin
Flow control, RTS pin.