VDAC_TypeDef Struct ReferenceDevices > VDAC
VDAC Register Declaration
Definition at line
49
of file
efr32fg13p_vdac.h
.
#include <
efr32fg13p_vdac.h
>
Data Fields |
|
| __IOM uint32_t | CAL |
| __IOM uint32_t | CH0CTRL |
| __IOM uint32_t | CH0DATA |
| __IOM uint32_t | CH1CTRL |
| __IOM uint32_t | CH1DATA |
| __IOM uint32_t | CMD |
| __IOM uint32_t | COMBDATA |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| VDAC_OPA_TypeDef | OPA [3] |
| uint32_t | RESERVED0 [27] |
| __IM uint32_t | STATUS |
Field Documentation
| __IOM uint32_t VDAC_TypeDef::CAL |
Calibration Register
Definition at line
62
of file
efr32fg13p_vdac.h
.
Referenced by VDAC_Init() , and VDAC_Reset() .
| __IOM uint32_t VDAC_TypeDef::CH0CTRL |
Channel 0 Control Register
Definition at line
52
of file
efr32fg13p_vdac.h
.
Referenced by VDAC_InitChannel() , and VDAC_Reset() .
| __IOM uint32_t VDAC_TypeDef::CH0DATA |
Channel 0 Data Register
Definition at line
59
of file
efr32fg13p_vdac.h
.
Referenced by VDAC_Channel0OutputSet() , and VDAC_Reset() .
| __IOM uint32_t VDAC_TypeDef::CH1CTRL |
Channel 1 Control Register
Definition at line
53
of file
efr32fg13p_vdac.h
.
Referenced by VDAC_InitChannel() , and VDAC_Reset() .
| __IOM uint32_t VDAC_TypeDef::CH1DATA |
Channel 1 Data Register
Definition at line
60
of file
efr32fg13p_vdac.h
.
Referenced by VDAC_Channel1OutputSet() , and VDAC_Reset() .
| __IOM uint32_t VDAC_TypeDef::CMD |
Command Register
Definition at line
54
of file
efr32fg13p_vdac.h
.
Referenced by VDAC_Enable() , VDAC_Init() , VDAC_InitChannel() , and VDAC_Reset() .
| __IOM uint32_t VDAC_TypeDef::COMBDATA |
Combined Data Register
Definition at line
61
of file
efr32fg13p_vdac.h
.
| __IOM uint32_t VDAC_TypeDef::CTRL |
Control Register
Definition at line
50
of file
efr32fg13p_vdac.h
.
Referenced by VDAC_Init() , and VDAC_Reset() .
| __IOM uint32_t VDAC_TypeDef::IEN |
Interrupt Enable Register
Definition at line
58
of file
efr32fg13p_vdac.h
.
Referenced by VDAC_IntDisable() , VDAC_IntEnable() , VDAC_IntGetEnabled() , and VDAC_Reset() .
| __IM uint32_t VDAC_TypeDef::IF |
Interrupt Flag Register
Definition at line
55
of file
efr32fg13p_vdac.h
.
Referenced by VDAC_IntGet() , and VDAC_IntGetEnabled() .
| __IOM uint32_t VDAC_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
57
of file
efr32fg13p_vdac.h
.
Referenced by VDAC_IntClear() , and VDAC_Reset() .
| __IOM uint32_t VDAC_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
56
of file
efr32fg13p_vdac.h
.
Referenced by VDAC_IntSet() .
| VDAC_OPA_TypeDef VDAC_TypeDef::OPA[3] |
OPA Registers
Definition at line
65
of file
efr32fg13p_vdac.h
.
| uint32_t VDAC_TypeDef::RESERVED0[27] |
Reserved registers
Definition at line
64
of file
efr32fg13p_vdac.h
.
| __IM uint32_t VDAC_TypeDef::STATUS |
Status Register
Definition at line
51
of file
efr32fg13p_vdac.h
.
Referenced by VDAC_Enable() , VDAC_Init() , VDAC_InitChannel() , and VDAC_Reset() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32FG13P/Include/
efr32fg13p_vdac.h