PCNT_TypeDef Struct ReferenceDevices > PCNT
PCNT Register Declaration
Definition at line
49
of file
efr32fg1p_pcnt.h
.
#include <
efr32fg1p_pcnt.h
>
Data Fields |
|
| __IM uint32_t | AUXCNT |
| __IOM uint32_t | CMD |
| __IM uint32_t | CNT |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | FREEZE |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| __IOM uint32_t | INPUT |
| __IOM uint32_t | OVSCFG |
| uint32_t | RESERVED0 [1] |
| uint32_t | RESERVED1 [4] |
| uint32_t | RESERVED2 [7] |
| __IOM uint32_t | ROUTELOC0 |
| __IM uint32_t | STATUS |
| __IM uint32_t | SYNCBUSY |
| __IM uint32_t | TOP |
| __IOM uint32_t | TOPB |
Field Documentation
| __IM uint32_t PCNT_TypeDef::AUXCNT |
Auxiliary Counter Value Register
Definition at line
68
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_AuxCounterGet() .
| __IOM uint32_t PCNT_TypeDef::CMD |
Command Register
Definition at line
51
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_CounterTopSet() , PCNT_Init() , and PCNT_TopSet() .
| __IM uint32_t PCNT_TypeDef::CNT |
Counter Value Register
Definition at line
53
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_CounterGet() .
| __IOM uint32_t PCNT_TypeDef::CTRL |
Control Register
Definition at line
50
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_CounterReset() , PCNT_CounterTopSet() , PCNT_Enable() , PCNT_FilterConfiguration() , PCNT_Init() , PCNT_Reset() , and PCNT_TCCConfiguration() .
| __IOM uint32_t PCNT_TypeDef::FREEZE |
Freeze Register
Definition at line
64
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_FreezeEnable() .
| __IOM uint32_t PCNT_TypeDef::IEN |
Interrupt Enable Register
Definition at line
59
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_IntDisable() , PCNT_IntEnable() , PCNT_IntGetEnabled() , and PCNT_Reset() .
| __IM uint32_t PCNT_TypeDef::IF |
Interrupt Flag Register
Definition at line
56
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_IntGet() , and PCNT_IntGetEnabled() .
| __IOM uint32_t PCNT_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
58
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_IntClear() , and PCNT_Reset() .
| __IOM uint32_t PCNT_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
57
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_IntSet() .
| __IOM uint32_t PCNT_TypeDef::INPUT |
PCNT Input Register
Definition at line
69
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_Init() , and PCNT_PRSInputEnable() .
| __IOM uint32_t PCNT_TypeDef::OVSCFG |
Oversampling Config Register
Definition at line
70
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_FilterConfiguration() .
| uint32_t PCNT_TypeDef::RESERVED0[1] |
Reserved for future use
Definition at line
60
of file
efr32fg1p_pcnt.h
.
| uint32_t PCNT_TypeDef::RESERVED1[4] |
Reserved for future use
Definition at line
63
of file
efr32fg1p_pcnt.h
.
| uint32_t PCNT_TypeDef::RESERVED2[7] |
Reserved for future use
Definition at line
67
of file
efr32fg1p_pcnt.h
.
| __IOM uint32_t PCNT_TypeDef::ROUTELOC0 |
I/O Routing Location Register
Definition at line
61
of file
efr32fg1p_pcnt.h
.
| __IM uint32_t PCNT_TypeDef::STATUS |
Status Register
Definition at line
52
of file
efr32fg1p_pcnt.h
.
| __IM uint32_t PCNT_TypeDef::SYNCBUSY |
Synchronization Busy Register
Definition at line
65
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_FreezeEnable() .
| __IM uint32_t PCNT_TypeDef::TOP |
Top Value Register
Definition at line
54
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_CounterSet() , and PCNT_TopGet() .
| __IOM uint32_t PCNT_TypeDef::TOPB |
Top Value Buffer Register
Definition at line
55
of file
efr32fg1p_pcnt.h
.
Referenced by PCNT_CounterTopSet() , PCNT_Init() , PCNT_TopBufferGet() , PCNT_TopBufferSet() , and PCNT_TopSet() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32FG1P/Include/
efr32fg1p_pcnt.h