LDMA_TypeDef Struct ReferenceDevices > LDMA
LDMA Register Declaration
Definition at line
49
of file
efm32pg12b_ldma.h
.
#include <
efm32pg12b_ldma.h
>
Data Fields |
|
| LDMA_CH_TypeDef | CH [8U] |
| __IM uint32_t | CHBUSY |
| __IOM uint32_t | CHDONE |
| __IOM uint32_t | CHEN |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | DBGHALT |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| __IOM uint32_t | LINKLOAD |
| __IOM uint32_t | REQCLEAR |
| __IOM uint32_t | REQDIS |
| __IM uint32_t | REQPEND |
| uint32_t | RESERVED0 [5U] |
| uint32_t | RESERVED1 [7U] |
| uint32_t | RESERVED2 [4U] |
| __IM uint32_t | STATUS |
| __IOM uint32_t | SWREQ |
| __IOM uint32_t | SYNC |
Field Documentation
| LDMA_CH_TypeDef LDMA_TypeDef::CH[8U] |
DMA Channel Registers
Definition at line
70
of file
efm32pg12b_ldma.h
.
| __IM uint32_t LDMA_TypeDef::CHBUSY |
DMA Channel Busy Register
Definition at line
55
of file
efm32pg12b_ldma.h
.
| __IOM uint32_t LDMA_TypeDef::CHDONE |
DMA Channel Linking Done Register (Single-Cycle RMW)
Definition at line
56
of file
efm32pg12b_ldma.h
.
| __IOM uint32_t LDMA_TypeDef::CHEN |
DMA Channel Enable Register (Single-Cycle RMW)
Definition at line
54
of file
efm32pg12b_ldma.h
.
| __IOM uint32_t LDMA_TypeDef::CTRL |
DMA Control Register
Definition at line
50
of file
efm32pg12b_ldma.h
.
| __IOM uint32_t LDMA_TypeDef::DBGHALT |
DMA Channel Debug Halt Register
Definition at line
57
of file
efm32pg12b_ldma.h
.
| __IOM uint32_t LDMA_TypeDef::IEN |
Interrupt Enable Register
Definition at line
67
of file
efm32pg12b_ldma.h
.
| __IM uint32_t LDMA_TypeDef::IF |
Interrupt Flag Register
Definition at line
64
of file
efm32pg12b_ldma.h
.
| __IOM uint32_t LDMA_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
66
of file
efm32pg12b_ldma.h
.
| __IOM uint32_t LDMA_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
65
of file
efm32pg12b_ldma.h
.
| __IOM uint32_t LDMA_TypeDef::LINKLOAD |
DMA Channel Link Load Register
Definition at line
61
of file
efm32pg12b_ldma.h
.
| __IOM uint32_t LDMA_TypeDef::REQCLEAR |
DMA Channel Request Clear Register
Definition at line
62
of file
efm32pg12b_ldma.h
.
| __IOM uint32_t LDMA_TypeDef::REQDIS |
DMA Channel Request Disable Register
Definition at line
59
of file
efm32pg12b_ldma.h
.
| __IM uint32_t LDMA_TypeDef::REQPEND |
DMA Channel Requests Pending Register
Definition at line
60
of file
efm32pg12b_ldma.h
.
| uint32_t LDMA_TypeDef::RESERVED0[5U] |
Reserved for future use
Definition at line
53
of file
efm32pg12b_ldma.h
.
| uint32_t LDMA_TypeDef::RESERVED1[7U] |
Reserved for future use
Definition at line
63
of file
efm32pg12b_ldma.h
.
| uint32_t LDMA_TypeDef::RESERVED2[4U] |
Reserved registers
Definition at line
69
of file
efm32pg12b_ldma.h
.
| __IM uint32_t LDMA_TypeDef::STATUS |
DMA Status Register
Definition at line
51
of file
efm32pg12b_ldma.h
.
| __IOM uint32_t LDMA_TypeDef::SWREQ |
DMA Channel Software Transfer Request Register
Definition at line
58
of file
efm32pg12b_ldma.h
.
| __IOM uint32_t LDMA_TypeDef::SYNC |
DMA Synchronization Trigger Register (Single-Cycle RMW)
Definition at line
52
of file
efm32pg12b_ldma.h
.
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFM32PG12B/Include/
efm32pg12b_ldma.h