TIMER_CC_TypeDef Struct ReferenceDevicesDevices > | TIMER
TIMER_CC TIMER CC Register
.
Definition at line
47
of file
efr32mg12p_timer_cc.h
.
#include <
efr32mg12p_timer_cc.h
>
Data Fields |
|
| __IOM uint32_t | CCV |
| __IOM uint32_t | CCVB |
| __IM uint32_t | CCVP |
| __IOM uint32_t | CTRL |
Field Documentation
| __IOM uint32_t TIMER_CC_TypeDef::CCV |
CC Channel Value Register
Definition at line
49
of file
efr32mg12p_timer_cc.h
.
Referenced by TIMER_CaptureGet() , TIMER_CompareSet() , and TIMER_Reset() .
| __IOM uint32_t TIMER_CC_TypeDef::CCVB |
CC Channel Buffer Register
Definition at line
51
of file
efr32mg12p_timer_cc.h
.
Referenced by TIMER_CaptureBufGet() , TIMER_CompareBufSet() , and TIMER_Reset() .
| __IM uint32_t TIMER_CC_TypeDef::CCVP |
CC Channel Value Peek Register
Definition at line
50
of file
efr32mg12p_timer_cc.h
.
| __IOM uint32_t TIMER_CC_TypeDef::CTRL |
CC Channel Control Register
Definition at line
48
of file
efr32mg12p_timer_cc.h
.
Referenced by TIMER_InitCC() , and TIMER_Reset() .
The documentation for this struct was generated from the following file:
-
C:/repos/embsw_super_h1/platform/Device/SiliconLabs/EFR32MG12P/Include/
efr32mg12p_timer_cc.h