TIMER_TypeDef Struct ReferenceDevices > TIMER
TIMER Register Declaration
Definition at line
48
of file
efr32fg14p_timer.h
.
#include <
efr32fg14p_timer.h
>
Data Fields |
|
| TIMER_CC_TypeDef | CC [4U] |
| __IOM uint32_t | CMD |
| __IOM uint32_t | CNT |
| __IOM uint32_t | CTRL |
| __IOM uint32_t | DTCTRL |
| __IM uint32_t | DTFAULT |
| __IOM uint32_t | DTFAULTC |
| __IOM uint32_t | DTFC |
| __IOM uint32_t | DTLOCK |
| __IOM uint32_t | DTOGEN |
| __IOM uint32_t | DTTIME |
| __IOM uint32_t | IEN |
| __IM uint32_t | IF |
| __IOM uint32_t | IFC |
| __IOM uint32_t | IFS |
| __IOM uint32_t | LOCK |
| uint32_t | RESERVED0 [1U] |
| uint32_t | RESERVED1 [1U] |
| uint32_t | RESERVED2 [8U] |
| __IOM uint32_t | ROUTELOC0 |
| __IOM uint32_t | ROUTELOC2 |
| __IOM uint32_t | ROUTEPEN |
| __IM uint32_t | STATUS |
| __IOM uint32_t | TOP |
| __IOM uint32_t | TOPB |
Field Documentation
| TIMER_CC_TypeDef TIMER_TypeDef::CC[4U] |
Compare/Capture Channel
Definition at line
67
of file
efr32fg14p_timer.h
.
Referenced by TIMER_CaptureBufGet() , TIMER_CaptureGet() , TIMER_CompareBufSet() , TIMER_CompareSet() , TIMER_InitCC() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::CMD |
Command Register
Definition at line
50
of file
efr32fg14p_timer.h
.
Referenced by TIMER_Enable() , TIMER_Init() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::CNT |
Counter Value Register
Definition at line
58
of file
efr32fg14p_timer.h
.
Referenced by TIMER_CounterGet() , TIMER_CounterSet() , TIMER_Init() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::CTRL |
Control Register
Definition at line
49
of file
efr32fg14p_timer.h
.
Referenced by TIMER_Init() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::DTCTRL |
DTI Control Register
Definition at line
69
of file
efr32fg14p_timer.h
.
Referenced by TIMER_EnableDTI() , TIMER_InitDTI() , and TIMER_Reset() .
| __IM uint32_t TIMER_TypeDef::DTFAULT |
DTI Fault Register
Definition at line
73
of file
efr32fg14p_timer.h
.
Referenced by TIMER_GetDTIFault() .
| __IOM uint32_t TIMER_TypeDef::DTFAULTC |
DTI Fault Clear Register
Definition at line
74
of file
efr32fg14p_timer.h
.
Referenced by TIMER_ClearDTIFault() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::DTFC |
DTI Fault Configuration Register
Definition at line
71
of file
efr32fg14p_timer.h
.
Referenced by TIMER_InitDTI() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::DTLOCK |
DTI Configuration Lock Register
Definition at line
75
of file
efr32fg14p_timer.h
.
Referenced by TIMER_Lock() , TIMER_Reset() , and TIMER_Unlock() .
| __IOM uint32_t TIMER_TypeDef::DTOGEN |
DTI Output Generation Enable Register
Definition at line
72
of file
efr32fg14p_timer.h
.
Referenced by TIMER_InitDTI() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::DTTIME |
DTI Time Control Register
Definition at line
70
of file
efr32fg14p_timer.h
.
Referenced by TIMER_InitDTI() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::IEN |
Interrupt Enable Register
Definition at line
55
of file
efr32fg14p_timer.h
.
Referenced by TIMER_IntDisable() , TIMER_IntEnable() , TIMER_IntGetEnabled() , and TIMER_Reset() .
| __IM uint32_t TIMER_TypeDef::IF |
Interrupt Flag Register
Definition at line
52
of file
efr32fg14p_timer.h
.
Referenced by TIMER_IntGet() , and TIMER_IntGetEnabled() .
| __IOM uint32_t TIMER_TypeDef::IFC |
Interrupt Flag Clear Register
Definition at line
54
of file
efr32fg14p_timer.h
.
Referenced by TIMER_IntClear() , and TIMER_Reset() .
| __IOM uint32_t TIMER_TypeDef::IFS |
Interrupt Flag Set Register
Definition at line
53
of file
efr32fg14p_timer.h
.
Referenced by TIMER_IntSet() .
| __IOM uint32_t TIMER_TypeDef::LOCK |
TIMER Configuration Lock Register
Definition at line
60
of file
efr32fg14p_timer.h
.
| uint32_t TIMER_TypeDef::RESERVED0[1U] |
Reserved for future use
Definition at line
59
of file
efr32fg14p_timer.h
.
| uint32_t TIMER_TypeDef::RESERVED1[1U] |
Reserved for future use
Definition at line
63
of file
efr32fg14p_timer.h
.
| uint32_t TIMER_TypeDef::RESERVED2[8U] |
Reserved registers
Definition at line
66
of file
efr32fg14p_timer.h
.
| __IOM uint32_t TIMER_TypeDef::ROUTELOC0 |
I/O Routing Location Register
Definition at line
62
of file
efr32fg14p_timer.h
.
Referenced by BOARD_init() .
| __IOM uint32_t TIMER_TypeDef::ROUTELOC2 |
I/O Routing Location Register
Definition at line
64
of file
efr32fg14p_timer.h
.
| __IOM uint32_t TIMER_TypeDef::ROUTEPEN |
I/O Routing Pin Enable Register
Definition at line
61
of file
efr32fg14p_timer.h
.
Referenced by BOARD_init() , and BOARD_rgbledSetRawColor() .
| __IM uint32_t TIMER_TypeDef::STATUS |
Status Register
Definition at line
51
of file
efr32fg14p_timer.h
.
| __IOM uint32_t TIMER_TypeDef::TOP |
Counter Top Value Register
Definition at line
56
of file
efr32fg14p_timer.h
.
Referenced by TIMER_Reset() , TIMER_TopGet() , and TIMER_TopSet() .
| __IOM uint32_t TIMER_TypeDef::TOPB |
Counter Top Value Buffer Register
Definition at line
57
of file
efr32fg14p_timer.h
.
Referenced by TIMER_Reset() , and TIMER_TopBufSet() .
The documentation for this struct was generated from the following file:
-
C:/repos/super_h1/platform/Device/SiliconLabs/EFR32FG14P/Include/
efr32fg14p_timer.h