SI7021 - Relative Humidity and Temperature SensorBSP > Thunderboard Sense BSP
Detailed Description
Driver for the Silicon Labs Si7021 I2C Humidity and Temperature Sensor.
Functions |
|
| uint32_t | SI7021_cmdRead (uint8_t *cmd, size_t cmdLen, uint8_t *result, size_t resultLen) |
|
Sends a command and reads the result byte(s) over the I2C bus.
|
|
| uint32_t | SI7021_cmdWrite (uint8_t *cmd, size_t cmdLen, uint8_t *data, size_t dataLen) |
|
Sends a command and data to the chip over the I2C bus.
|
|
| void | SI7021_deInit (void) |
|
De-initializes the Si7021 chip. Disables the sensor power domain, this also disables other sensors.
|
|
| uint32_t | SI7021_getFwRev (uint8_t *fwRev) |
|
Reads the firmware revision of the Si7021 chip.
|
|
| uint32_t | SI7021_init (void) |
|
Initializes the Si7021 chip.
|
|
| uint32_t | SI7021_measure (uint32_t *rhData, int32_t *tData) |
|
Performs relative humidity and temperature measurements.
|
|
Error Codes |
|
| #define | SI7021_OK 0 |
| #define | SI7021_ERROR_I2C_TRANSFER_NACK 0x0001 |
| #define | SI7021_ERROR_I2C_TRANSFER_FAILED 0x0002 |
| #define | SI7021_ERROR_INVALID_DEVICE_ID 0x0003 |
| #define | SI7021_ERROR_TIMEOUT 0x0004 |
Si7021 Commands |
|
| #define | SI7021_CMD_MEASURE_RH 0xE5 |
| #define | SI7021_CMD_MEASURE_RH_NO_HOLD 0xF5 |
| #define | SI7021_CMD_MEASURE_TEMP 0xE3 |
| #define | SI7021_CMD_MEASURE_TEMP_NO_HOLD 0xF3 |
| #define | SI7021_CMD_READ_TEMP 0xE0 |
| #define | SI7021_CMD_RESET 0xFE |
| #define | SI7021_CMD_WRITE_USER_REG1 0xE6 |
| #define | SI7021_CMD_READ_USER_REG1 0xE7 |
| #define | SI7021_CMD_WRITE_HEATER_CTRL 0x51 |
| #define | SI7021_CMD_READ_HEATER_CTRL 0x11 |
| #define | SI7021_CMD_READ_ID_BYTE1 { 0xFA, 0x0F } |
| #define | SI7021_CMD_READ_ID_BYTE2 { 0xFC, 0xC9 } |
| #define | SI7021_CMD_READ_FW_REV { 0x84, 0xB8 } |
Macro Definition Documentation
| #define SI7021_CMD_MEASURE_RH 0xE5 |
Measure Relative Humidity, Hold Master Mode
Definition at line
49
of file
si7021.h
.
| #define SI7021_CMD_MEASURE_RH_NO_HOLD 0xF5 |
Measure Relative Humidity, No Hold Master Mode
Definition at line
50
of file
si7021.h
.
Referenced by SI7021_measure() .
| #define SI7021_CMD_MEASURE_TEMP 0xE3 |
Measure Temperature, Hold Master Mode
Definition at line
51
of file
si7021.h
.
| #define SI7021_CMD_MEASURE_TEMP_NO_HOLD 0xF3 |
Measure Temperature, No Hold Master Mode
Definition at line
52
of file
si7021.h
.
| #define SI7021_CMD_READ_FW_REV { 0x84, 0xB8 } |
| #define SI7021_CMD_READ_HEATER_CTRL 0x11 |
Read Heater Control Register
Definition at line
58
of file
si7021.h
.
| #define SI7021_CMD_READ_ID_BYTE1 { 0xFA, 0x0F } |
Read Electronic ID 1st Byte
Definition at line
59
of file
si7021.h
.
| #define SI7021_CMD_READ_ID_BYTE2 { 0xFC, 0xC9 } |
| #define SI7021_CMD_READ_TEMP 0xE0 |
Read Temperature Value from Previous RH Measurement
Definition at line
53
of file
si7021.h
.
Referenced by SI7021_measure() .
| #define SI7021_CMD_READ_USER_REG1 0xE7 |
Read RH/T User Register 1
Definition at line
56
of file
si7021.h
.
| #define SI7021_CMD_RESET 0xFE |
Reset
Definition at line
54
of file
si7021.h
.
| #define SI7021_CMD_WRITE_HEATER_CTRL 0x51 |
Write Heater Control Register
Definition at line
57
of file
si7021.h
.
Referenced by measureSupplyIR() .
| #define SI7021_CMD_WRITE_USER_REG1 0xE6 |
Write RH/T User Register 1
Definition at line
55
of file
si7021.h
.
Referenced by measureSupplyIR() .
| #define SI7021_ERROR_I2C_TRANSFER_FAILED 0x0002 |
I2C transaction failed
Definition at line
41
of file
si7021.h
.
Referenced by SI7021_cmdRead() , and SI7021_cmdWrite() .
| #define SI7021_ERROR_I2C_TRANSFER_NACK 0x0001 |
No acknowledgement received
Definition at line
40
of file
si7021.h
.
Referenced by SI7021_cmdRead() , SI7021_cmdWrite() , and SI7021_measure() .
| #define SI7021_ERROR_INVALID_DEVICE_ID 0x0003 |
| #define SI7021_ERROR_TIMEOUT 0x0004 |
| #define SI7021_OK 0 |
No errors
Definition at line
39
of file
si7021.h
.
Referenced by SI7021_cmdRead() , SI7021_cmdWrite() , SI7021_init() , and SI7021_measure() .
Function Documentation
| uint32_t SI7021_cmdRead | ( | uint8_t * |
cmd,
|
| size_t |
cmdLen,
|
||
| uint8_t * |
result,
|
||
| size_t |
resultLen
|
||
| ) |
Sends a command and reads the result byte(s) over the I2C bus.
- Parameters
-
[in] cmdThe command to be sent [in] cmdLenThe length of the command in bytes [out] resultThe received bytes sent by the chip [in] resultLenThe number of the bytes to read from the chip
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
180
of file
si7021.c
.
References I2C_TransferSeq_TypeDef::addr , BOARD_i2cBusSelect() , I2C_TransferSeq_TypeDef::buf , I2C_TransferSeq_TypeDef::data , I2C_TransferSeq_TypeDef::flags , I2C_FLAG_READ , I2C_FLAG_WRITE_READ , I2CSPM_Transfer() , i2cTransferDone , i2cTransferNack , I2C_TransferSeq_TypeDef::len , SI7021_ERROR_I2C_TRANSFER_FAILED , SI7021_ERROR_I2C_TRANSFER_NACK , and SI7021_OK .
Referenced by SI7021_getFwRev() , SI7021_init() , and SI7021_measure() .
| uint32_t SI7021_cmdWrite | ( | uint8_t * |
cmd,
|
| size_t |
cmdLen,
|
||
| uint8_t * |
data,
|
||
| size_t |
dataLen
|
||
| ) |
Sends a command and data to the chip over the I2C bus.
- Parameters
-
[in] cmdThe command to be sent [in] cmdLenThe length of the command in bytes [out] dataThe data byte(s) to be sent to the chip [in] dataLenThe number of the bytes to be sent to the chip
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
233
of file
si7021.c
.
References I2C_TransferSeq_TypeDef::addr , BOARD_i2cBusSelect() , I2C_TransferSeq_TypeDef::buf , I2C_TransferSeq_TypeDef::data , I2C_TransferSeq_TypeDef::flags , I2C_FLAG_WRITE , I2C_FLAG_WRITE_WRITE , I2CSPM_Transfer() , i2cTransferDone , i2cTransferNack , I2C_TransferSeq_TypeDef::len , SI7021_ERROR_I2C_TRANSFER_FAILED , SI7021_ERROR_I2C_TRANSFER_NACK , and SI7021_OK .
Referenced by measureSupplyIR() , and SI7021_measure() .
| void SI7021_deInit | ( | void |
|
) |
De-initializes the Si7021 chip. Disables the sensor power domain, this also disables other sensors.
- Returns
- None
Definition at line
73
of file
si7021.c
.
References BOARD_rhtempEnable() .
Referenced by UTIL_supplyProbe() .
| uint32_t SI7021_getFwRev | ( | uint8_t * |
fwRev
|
) |
Reads the firmware revision of the Si7021 chip.
- Parameters
-
[out] fwRevThe firmware revision of the chip
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
151
of file
si7021.c
.
References SI7021_CMD_READ_FW_REV , and SI7021_cmdRead() .
| uint32_t SI7021_init | ( | void |
|
) |
Initializes the Si7021 chip.
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
42
of file
si7021.c
.
References BOARD_rhtempEnable() , SI7021_CMD_READ_ID_BYTE2 , SI7021_cmdRead() , SI7021_DEVICE_ID , SI7021_ERROR_INVALID_DEVICE_ID , SI7021_OK , and UTIL_delay() .
Referenced by UTIL_supplyProbe() .
| uint32_t SI7021_measure | ( | uint32_t * |
rhData,
|
| int32_t * |
tData
|
||
| ) |
Performs relative humidity and temperature measurements.
- Parameters
-
[out] rhDataThe measured relative humidity value in milli-percent units [out] tDataThe measured temperature value in milli-degree Celsius
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
92
of file
si7021.c
.
References SI7021_CMD_MEASURE_RH_NO_HOLD , SI7021_CMD_READ_TEMP , SI7021_cmdRead() , SI7021_cmdWrite() , SI7021_ERROR_I2C_TRANSFER_NACK , SI7021_ERROR_TIMEOUT , SI7021_OK , and UTIL_delay() .