Si7210 - Hall Effect SensorBSP > Thunderboard Sense BSP > HALL - Hall Effect Sensor
Detailed Description
Driver for the Silicon Labs Si7210 Hall effect sensor.
Functions |
|
| uint8_t | SI7210_calculateSlTime (uint32_t samplePeriod, uint8_t *slFast) |
|
Calculates the slTime value from the sleep time by finding the inverse of the formula: tsleep = (32 + slTime[4:0]) * 2^(8 + slTime[7:5]) / 12 MHz.
|
|
| uint8_t | SI7210_calculateSWHYST (float hysteresis, bool scale200mT) |
|
Calculates the sw_hyst value from the hysteresis by finding the inverse of the formula: hysteresis = (8 + sw_hyst[2:0]) * 2^sw_hyst[5:3].
|
|
| uint8_t | SI7210_calculateSWOP (float threshold) |
|
Calculates the sw_op value from the threshold by finding the inverse of the formula: threshold = (16 + sw_op[3:0]) * 2^sw_op[6:4].
|
|
| uint8_t | SI7210_calculateSWTAMPER (float tamper, bool scale200mT) |
|
Calculates the sw_tamper value from the tamper threshold by finding the inverse of the formula: tamper = (16 + sw_tamper[3:0]) * 2^(sw_tamper[5:4] + 5)
|
|
| uint32_t | SI7210_dataRead (int16_t *data) |
|
Read out Si7210 Conversion Data - 15bits.
|
|
| uint32_t | SI7210_enterContMode (void) |
|
Puts sensor into continuous mode, conversions performed every 7usec.
|
|
| uint32_t | SI7210_identify (uint8_t *id, uint8_t *rev) |
|
Read out Si7210 Revision and ID.
|
|
| static uint32_t | SI7210_loadCoeffsFromOtp (uint8_t otpAddr) |
|
Loads the coefficients A0..A6 from the OTP memory.
|
|
| uint32_t | SI7210_readmTDataSleep (bool range200mT, int32_t *mTdata) |
|
Wake-up from Sleep, perform burst-conversion(4samples), read mT-data, and then put part into sleep mode (no-measurement). Requires Wake-Up.
|
|
| uint32_t | SI7210_readmTDataSltimeena (bool range200mT, int32_t *mTdata) |
|
Perform burst-conversion(4samples), read mT-data, and then put part into sltimeena-sleep mode where OUT is updated every 200msec.
|
|
| uint32_t | SI7210_regClearBits (uint8_t addr, uint8_t mask) |
|
Clears the given bit(s) in a register in the Hall sensor device.
|
|
| uint32_t | SI7210_registerRead (uint8_t addr, uint8_t *data) |
|
Reads register from the Hall sensor device.
|
|
| uint32_t | SI7210_registerWrite (uint8_t addr, uint8_t data) |
|
Writes a register in the Hall sensor device.
|
|
| uint32_t | SI7210_regReadOTP (uint8_t otpAddr, uint8_t *otpData) |
|
Reads register from the OTP area of the Si7021 device.
|
|
| uint32_t | SI7210_regSetBits (uint8_t addr, uint8_t mask) |
|
Sets the given bit(s) in a register in the Hall sensor device.
|
|
| uint32_t | SI7210_set200mTRange (void) |
|
Change Mag-Field scale to 200mT. If desired, must be performed after power-up or wake-up from sleep.
|
|
| uint32_t | SI7210_sleep (void) |
|
Puts Si7210 into Sleep (No-measurement) Mode Wake-up command needs to be issued to become responsive.
|
|
| uint32_t | SI7210_sleepSltimeena (void) |
|
Puts Si7210 into Sleep w/ Measurement Mode: OUTPUT is updated 200msec.
|
|
| uint32_t | SI7210_wakeUp (void) |
|
Wakes up the Hall sensor chip.
|
|
Error Codes |
|
| #define | SI7210_OK 0 |
| #define | SI7210_ERROR_I2C_TRANSFER_FAILED 0x0001 |
| #define | SI7210_ERROR_INVALID_DEVICE_ID 0x0002 |
| #define | SI7210_ERROR_CONFIG_INVALID_MODE 0x0003 |
| #define | SI7210_ERROR_OTP_BUSY 0x0004 |
| #define | SI7210_ERROR_READ_TIMEOUT 0x0005 |
| #define | SI7210_ERROR_NODATA 0x0006 |
Macro Definition Documentation
| #define SI7210_ERROR_CONFIG_INVALID_MODE 0x0003 |
The chosen configuration is invalid
Definition at line
46
of file
hall_si7210.h
.
| #define SI7210_ERROR_I2C_TRANSFER_FAILED 0x0001 |
I2C transaction failed
Definition at line
44
of file
hall_si7210.h
.
| #define SI7210_ERROR_INVALID_DEVICE_ID 0x0002 |
The device ID is invalid
Definition at line
45
of file
hall_si7210.h
.
| #define SI7210_ERROR_NODATA 0x0006 |
No measurement data available
Definition at line
49
of file
hall_si7210.h
.
Referenced by SI7210_dataRead() .
| #define SI7210_ERROR_OTP_BUSY 0x0004 |
The OTP memory is busy
Definition at line
47
of file
hall_si7210.h
.
Referenced by SI7210_regReadOTP() .
| #define SI7210_ERROR_READ_TIMEOUT 0x0005 |
Timeout occurred during read operation
Definition at line
48
of file
hall_si7210.h
.
| #define SI7210_OK 0 |
No errors
Definition at line
43
of file
hall_si7210.h
.
Referenced by SI7210_loadCoeffsFromOtp() , and SI7210_set200mTRange() .
| #define SI7210_OTP_ADDR_BASE_PART_NUMBER 0x14 |
OTP Base part number
Definition at line
119
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_BPERVCAL 0x20 |
OTP On-chip field generator calibration value
Definition at line
122
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_COEFFS_200MT 0x27 |
OTP 200mT scale no magnet temperature compensation value
Definition at line
125
of file
hall_si7210_regs.h
.
Referenced by SI7210_set200mTRange() .
| #define SI7210_OTP_ADDR_COEFFS_200MT_CERAMIC 0x3F |
OTP 200mT scale ceramic magnet temperature compensation value
Definition at line
129
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_COEFFS_200MT_NEODYMIUM 0x33 |
OTP 200mT scale neodymium temperature compensation value
Definition at line
127
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_COEFFS_20MT 0x21 |
OTP 20mT scale no magnet temperature compensation value
Definition at line
124
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_COEFFS_20MT_CERAMIC 0x39 |
OTP 20mT scale ceramic magnet temperature compensation value
Definition at line
128
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_COEFFS_20MT_NEODYMIUM 0x2D |
OTP 20mT scale neodymium magnet temperature compensation value
Definition at line
126
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_CTRL1 0x04 |
OTP Control register 1, output pin configuration
Definition at line
108
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_CTRL2 0x05 |
OTP Control register 2, output pin configuration
Definition at line
109
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_CTRL3 0x08 |
OTP Control register 3, output pin and sleep time configuration
Definition at line
111
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_CTRL4 0x0C |
OTP Control register 4, Digital filter configuration
Definition at line
115
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_POWER_UP_A0 0x09 |
OTP Coefficient A0
Definition at line
112
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_POWER_UP_A1 0x0A |
OTP Coefficient A1
Definition at line
113
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_POWER_UP_A2 0x0B |
OTP Coefficient A2
Definition at line
114
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_POWER_UP_A3 0x0D |
OTP Coefficient A3
Definition at line
116
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_POWER_UP_A4 0x0E |
OTP Coefficient A4
Definition at line
117
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_POWER_UP_A5 0x0F |
OTP Coefficient A5
Definition at line
118
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_SERIAL_NUMBER 0x18 |
OTP Serial number
Definition at line
121
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_SLTIME 0x06 |
OTP Sleep time control register
Definition at line
110
of file
hall_si7210_regs.h
.
| #define SI7210_OTP_ADDR_VARIANT 0x15 |
OTP Variant number
Definition at line
120
of file
hall_si7210_regs.h
.
| #define SI7210_REG_ADDR_A0 0xCA |
Coefficient A0
Definition at line
46
of file
hall_si7210_regs.h
.
Referenced by SI7210_loadCoeffsFromOtp() .
| #define SI7210_REG_ADDR_A1 0xCB |
Coefficient A1
Definition at line
47
of file
hall_si7210_regs.h
.
Referenced by SI7210_loadCoeffsFromOtp() .
| #define SI7210_REG_ADDR_A2 0xCC |
Coefficient A2
Definition at line
48
of file
hall_si7210_regs.h
.
Referenced by SI7210_loadCoeffsFromOtp() .
| #define SI7210_REG_ADDR_A3 0xCE |
Coefficient A3
Definition at line
50
of file
hall_si7210_regs.h
.
Referenced by SI7210_loadCoeffsFromOtp() .
| #define SI7210_REG_ADDR_A4 0xCF |
Coefficient A4
Definition at line
51
of file
hall_si7210_regs.h
.
Referenced by SI7210_loadCoeffsFromOtp() .
| #define SI7210_REG_ADDR_A5 0xD0 |
Coefficient A5
Definition at line
52
of file
hall_si7210_regs.h
.
Referenced by SI7210_loadCoeffsFromOtp() .
| #define SI7210_REG_ADDR_ARAUTOINC 0xC5 |
Enables auto increment of the I2C register address pointer
Definition at line
41
of file
hall_si7210_regs.h
.
| #define SI7210_REG_ADDR_CTRL1 0xC6 |
Control register 1, output pin configuration
Definition at line
42
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() , and SI7210_enterContMode() .
| #define SI7210_REG_ADDR_CTRL2 0xC7 |
Control register 2, output pin configuration
Definition at line
43
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() , and SI7210_enterContMode() .
| #define SI7210_REG_ADDR_CTRL3 0xC9 |
Control register 3, output pin and sleep time configuration
Definition at line
45
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() , SI7210_enterContMode() , SI7210_sleep() , and SI7210_sleepSltimeena() .
| #define SI7210_REG_ADDR_CTRL4 0xCD |
Control register 4, Digital filter configuration
Definition at line
49
of file
hall_si7210_regs.h
.
Referenced by SI7210_readmTDataSleep() , and SI7210_readmTDataSltimeena() .
| #define SI7210_REG_ADDR_DSPSIGL 0xC2 |
The least significant byte of the last conversion result
Definition at line
38
of file
hall_si7210_regs.h
.
Referenced by SI7210_dataRead() .
| #define SI7210_REG_ADDR_DSPSIGM 0xC1 |
The most significant byte of the last conversion result
Definition at line
37
of file
hall_si7210_regs.h
.
Referenced by SI7210_dataRead() .
| #define SI7210_REG_ADDR_DSPSIGSEL 0xC3 |
Select the data after filtering
Definition at line
39
of file
hall_si7210_regs.h
.
Referenced by SI7210_enterContMode() .
| #define SI7210_REG_ADDR_HREVID 0xC0 |
Hardware revision ID register
Definition at line
36
of file
hall_si7210_regs.h
.
Referenced by SI7210_identify() .
| #define SI7210_REG_ADDR_OTP_ADDR 0xE1 |
OTP address of the data to read
Definition at line
53
of file
hall_si7210_regs.h
.
Referenced by SI7210_regReadOTP() .
| #define SI7210_REG_ADDR_OTP_CTRL 0xE3 |
OTP read control register
Definition at line
55
of file
hall_si7210_regs.h
.
Referenced by SI7210_regReadOTP() .
| #define SI7210_REG_ADDR_OTP_DATA 0xE2 |
Data read from OTP
Definition at line
54
of file
hall_si7210_regs.h
.
Referenced by SI7210_regReadOTP() .
| #define SI7210_REG_ADDR_POWER_CTRL 0xC4 |
Power control register
Definition at line
40
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() , SI7210_enterContMode() , SI7210_identify() , SI7210_readmTDataSleep() , SI7210_readmTDataSltimeena() , SI7210_sleep() , and SI7210_sleepSltimeena() .
| #define SI7210_REG_ADDR_SLTIME 0xC8 |
Sleep time control register
Definition at line
44
of file
hall_si7210_regs.h
.
Referenced by SI7210_enterContMode() .
| #define SI7210_REG_ADDR_TM_FG 0xE4 |
On-chip test coil control
Definition at line
56
of file
hall_si7210_regs.h
.
| #define SI7210_REG_CTRL1_SW_LOW4FIELD_MASK 0x80 |
Output polarity setting bit mask, Control register 1
Definition at line
81
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() .
| #define SI7210_REG_CTRL1_SW_LOW4FIELD_SHIFT 7 |
Output polarity setting bit shift value, Control register 1
Definition at line
82
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() .
| #define SI7210_REG_CTRL1_SW_OP_MASK 0x7F |
Switching point mask, Control register 1
Definition at line
79
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() .
| #define SI7210_REG_CTRL1_SW_OP_SHIFT 0 |
Switching point shift value, Control register 1
Definition at line
80
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() .
| #define SI7210_REG_CTRL2_SW_FIELDPOLSEL_MASK 0xC0 |
Switch polarity mask, Control register 2
Definition at line
86
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() .
| #define SI7210_REG_CTRL2_SW_FIELDPOLSEL_SHIFT 6 |
Switchi polarity shift value, Control register 2
Definition at line
87
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() .
| #define SI7210_REG_CTRL2_SW_HYST_MASK 0x3F |
Switch hysteresis mask, Control register 2
Definition at line
84
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() .
| #define SI7210_REG_CTRL2_SW_HYST_SHIFT 0 |
Switch hyteresis shift value, Control register 2
Definition at line
85
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() .
| #define SI7210_REG_CTRL3_SLFAST_MASK 0x02 |
Sleep time reduction enable bit mask, Control register 3
Definition at line
91
of file
hall_si7210_regs.h
.
| #define SI7210_REG_CTRL3_SLFAST_SHIFT 1 |
Sleep time reduction bit shift value, Control register 3
Definition at line
92
of file
hall_si7210_regs.h
.
| #define SI7210_REG_CTRL3_SLTIMEENA_MASK 0x01 |
Sleep timer enable bit mask, Control register 3
Definition at line
89
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() , SI7210_sleep() , and SI7210_sleepSltimeena() .
| #define SI7210_REG_CTRL3_SLTIMEENA_SHIFT 0 |
Sleep timer enable bit shift value, Control register 3
Definition at line
90
of file
hall_si7210_regs.h
.
| #define SI7210_REG_CTRL3_SW_TAMPER_MASK 0xFC |
Tamper switch threshold mask, Control register 3
Definition at line
93
of file
hall_si7210_regs.h
.
Referenced by SI7210_sleepSltimeena() .
| #define SI7210_REG_CTRL3_SW_TAMPER_SHIFT 2 |
Tamper switch threshold shift value, Control register 3
Definition at line
94
of file
hall_si7210_regs.h
.
| #define SI7210_REG_CTRL4_DF_BURSTSIZE_MASK 0x0E |
Measurement burst size mask, Control register 4
Definition at line
100
of file
hall_si7210_regs.h
.
| #define SI7210_REG_CTRL4_DF_BURSTSIZE_SHIFT 5 |
Measurement burst size shift value, Control register 4
Definition at line
101
of file
hall_si7210_regs.h
.
Referenced by SI7210_readmTDataSleep() , and SI7210_readmTDataSltimeena() .
| #define SI7210_REG_CTRL4_DF_BW_MASK 0x1E |
Number of samples to average mask, Control register 4
Definition at line
98
of file
hall_si7210_regs.h
.
| #define SI7210_REG_CTRL4_DF_BW_SHIFT 1 |
Number of samples to average shift value, Control register 4
Definition at line
99
of file
hall_si7210_regs.h
.
Referenced by SI7210_readmTDataSleep() , and SI7210_readmTDataSltimeena() .
| #define SI7210_REG_CTRL4_IIR_MASK 0x01 |
IIR filter enable bit mask, Control register 4
Definition at line
96
of file
hall_si7210_regs.h
.
| #define SI7210_REG_CTRL4_IIR_SHIFT 0 |
IIR filter enable bit shift value, Control register 4
Definition at line
97
of file
hall_si7210_regs.h
.
| #define SI7210_REG_DSPSIGM_DSPSIGM_MASK 0x7F |
MSB bits of conversion mask, MSB of last conversion result register
Definition at line
65
of file
hall_si7210_regs.h
.
Referenced by SI7210_dataRead() .
| #define SI7210_REG_DSPSIGM_DSPSIGM_SHIFT 0 |
MSB bits of conversion shift value, MSB of last conversion result register
Definition at line
66
of file
hall_si7210_regs.h
.
| #define SI7210_REG_DSPSIGM_FRESH_MASK 0x80 |
New data available mask, MSB of last conversion result register
Definition at line
63
of file
hall_si7210_regs.h
.
| #define SI7210_REG_DSPSIGM_FRESH_SHIFT 7 |
New data available shift value, MSB of last conversion result register
Definition at line
64
of file
hall_si7210_regs.h
.
Referenced by SI7210_dataRead() .
| #define SI7210_REG_HREVID_CHIPID_MASK 0xF0 |
Chip ID mask, Hardware revision ID register
Definition at line
60
of file
hall_si7210_regs.h
.
| #define SI7210_REG_HREVID_CHIPID_SHIFT 4 |
Revision ID shift value, Hardware revision ID register
Definition at line
61
of file
hall_si7210_regs.h
.
Referenced by SI7210_identify() .
| #define SI7210_REG_HREVID_REVID_MASK 0x0F |
Revision ID mask, Hardware revision ID register
Definition at line
58
of file
hall_si7210_regs.h
.
Referenced by SI7210_identify() .
| #define SI7210_REG_HREVID_REVID_SHIFT 0 |
Revision ID shift value, Hardware revision ID register
Definition at line
59
of file
hall_si7210_regs.h
.
| #define SI7210_REG_OTP_CTRL_BUSY_MASK 0x01 |
OTP busy indicator bit mask, OTP read control register
Definition at line
103
of file
hall_si7210_regs.h
.
Referenced by SI7210_regReadOTP() .
| #define SI7210_REG_OTP_CTRL_BUSY_SHIFT 0 |
OTP busy indicator bit shift value, OTP read control register
Definition at line
104
of file
hall_si7210_regs.h
.
| #define SI7210_REG_OTP_CTRL_READ_EN_MASK 0x02 |
OTP read enable bit mask, OTP read control register
Definition at line
105
of file
hall_si7210_regs.h
.
Referenced by SI7210_regReadOTP() .
| #define SI7210_REG_OTP_CTRL_READ_EN_SHIFT 1 |
OTP read enable bit shift value, OTP read control register
Definition at line
106
of file
hall_si7210_regs.h
.
| #define SI7210_REG_POWER_CTRL_MEAS_MASK 0x80 |
Measurement in progress bit mask, Power control register
Definition at line
76
of file
hall_si7210_regs.h
.
| #define SI7210_REG_POWER_CTRL_MEAS_SHIFT 7 |
Measurement in progress bit shift value, Power control register
Definition at line
77
of file
hall_si7210_regs.h
.
Referenced by SI7210_readmTDataSleep() , and SI7210_readmTDataSltimeena() .
| #define SI7210_REG_POWER_CTRL_ONEBURST_MASK 0x04 |
One burst mesurement bit mask, Power control register
Definition at line
72
of file
hall_si7210_regs.h
.
Referenced by SI7210_identify() , SI7210_readmTDataSleep() , SI7210_readmTDataSltimeena() , SI7210_sleep() , and SI7210_sleepSltimeena() .
| #define SI7210_REG_POWER_CTRL_ONEBURST_SHIFT 2 |
One burst mesurement bit shift value, Power control register
Definition at line
73
of file
hall_si7210_regs.h
.
| #define SI7210_REG_POWER_CTRL_SLEEP_MASK 0x01 |
Sleep mode bit mask, Power control register
Definition at line
68
of file
hall_si7210_regs.h
.
Referenced by SI7210_identify() , SI7210_readmTDataSleep() , SI7210_readmTDataSltimeena() , SI7210_sleep() , and SI7210_sleepSltimeena() .
| #define SI7210_REG_POWER_CTRL_SLEEP_SHIFT 0 |
Sleep mode bit shift value, Power control register
Definition at line
69
of file
hall_si7210_regs.h
.
| #define SI7210_REG_POWER_CTRL_STOP_MASK 0x02 |
Stop bit mask, Power control register
Definition at line
70
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() , SI7210_identify() , SI7210_readmTDataSleep() , SI7210_readmTDataSltimeena() , SI7210_sleep() , and SI7210_sleepSltimeena() .
| #define SI7210_REG_POWER_CTRL_STOP_SHIFT 1 |
Stop bit shift value, Power control register
Definition at line
71
of file
hall_si7210_regs.h
.
| #define SI7210_REG_POWER_CTRL_USESTORE_MASK 0x08 |
Save the current state of OTP regs bit mask, Power control register
Definition at line
74
of file
hall_si7210_regs.h
.
Referenced by HALL_configure() , SI7210_readmTDataSleep() , and SI7210_readmTDataSltimeena() .
| #define SI7210_REG_POWER_CTRL_USESTORE_SHIFT 3 |
Save the current state of OTP regs bit shift value, Power control register
Definition at line
75
of file
hall_si7210_regs.h
.
Function Documentation
| uint8_t SI7210_calculateSlTime | ( | uint32_t |
samplePeriod,
|
| uint8_t * |
slFast
|
||
| ) |
Calculates the slTime value from the sleep time by finding the inverse of the formula: tsleep = (32 + slTime[4:0]) * 2^(8 + slTime[7:5]) / 12 MHz.
- Parameters
-
[in] samplePeriodThe sleep time [out] slFastThe value of the slFast bit
- Returns
- The value of the slTime bitfield
Definition at line
753
of file
hall_si7210.c
.
| uint8_t SI7210_calculateSWHYST | ( | float |
hysteresis,
|
| bool |
scale200mT
|
||
| ) |
Calculates the sw_hyst value from the hysteresis by finding the inverse of the formula: hysteresis = (8 + sw_hyst[2:0]) * 2^sw_hyst[5:3].
- Parameters
-
[in] hysteresisHysteresis value [in] scale200mTscale200mT=false : full-scale equals 20mT scale200mT=true : full-scale equals 200mT
- Returns
- The value of the sw_hyst bitfield
Definition at line
650
of file
hall_si7210.c
.
Referenced by HALL_configure() .
| uint8_t SI7210_calculateSWOP | ( | float |
threshold
|
) |
Calculates the sw_op value from the threshold by finding the inverse of the formula: threshold = (16 + sw_op[3:0]) * 2^sw_op[6:4].
- Parameters
-
[in] thresholdThreshold value
- Returns
- The value of the sw_op bitfield
Definition at line
604
of file
hall_si7210.c
.
Referenced by HALL_configure() .
| uint8_t SI7210_calculateSWTAMPER | ( | float |
tamper,
|
| bool |
scale200mT
|
||
| ) |
Calculates the sw_tamper value from the tamper threshold by finding the inverse of the formula: tamper = (16 + sw_tamper[3:0]) * 2^(sw_tamper[5:4] + 5)
- Parameters
-
[in] tamperTamper value
-
- Parameters
-
[in] scale200mTscale200mT=false : full-scale equals 20mT scale200mT=true : full-scale equals 200mT
- Returns
- The value of the sw_tamper bitfield
Definition at line
700
of file
hall_si7210.c
.
| uint32_t SI7210_dataRead | ( | int16_t * |
data
|
) |
Read out Si7210 Conversion Data - 15bits.
- Parameters
-
[out] dataThe raw magnetic field conversion data (15 bits)
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
251
of file
hall_si7210.c
.
References SI7210_ERROR_NODATA , SI7210_REG_ADDR_DSPSIGL , SI7210_REG_ADDR_DSPSIGM , SI7210_REG_DSPSIGM_DSPSIGM_MASK , SI7210_REG_DSPSIGM_FRESH_SHIFT , and SI7210_registerRead() .
Referenced by SI7210_readmTDataSleep() , and SI7210_readmTDataSltimeena() .
| uint32_t SI7210_enterContMode | ( | void |
|
) |
Puts sensor into continuous mode, conversions performed every 7usec.
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
571
of file
hall_si7210.c
.
References SI7210_REG_ADDR_CTRL1 , SI7210_REG_ADDR_CTRL2 , SI7210_REG_ADDR_CTRL3 , SI7210_REG_ADDR_DSPSIGSEL , SI7210_REG_ADDR_POWER_CTRL , SI7210_REG_ADDR_SLTIME , SI7210_registerRead() , SI7210_registerWrite() , and SI7210_wakeUp() .
| uint32_t SI7210_identify | ( | uint8_t * |
id,
|
| uint8_t * |
rev
|
||
| ) |
Read out Si7210 Revision and ID.
- Parameters
-
[out] idSi7210 part ID [out] revSi7210 part Revision
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
332
of file
hall_si7210.c
.
References SI7210_REG_ADDR_HREVID , SI7210_REG_ADDR_POWER_CTRL , SI7210_REG_HREVID_CHIPID_SHIFT , SI7210_REG_HREVID_REVID_MASK , SI7210_REG_POWER_CTRL_ONEBURST_MASK , SI7210_REG_POWER_CTRL_SLEEP_MASK , SI7210_REG_POWER_CTRL_STOP_MASK , SI7210_registerRead() , SI7210_registerWrite() , and SI7210_wakeUp() .
Referenced by HALL_initDevice() .
|
static |
Loads the coefficients A0..A6 from the OTP memory.
- Parameters
-
[in] otpAddrThe register address to start reading from the OTP memory
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
401
of file
hall_si7210.c
.
References HALL_OK , SI7210_OK , SI7210_REG_ADDR_A0 , SI7210_REG_ADDR_A1 , SI7210_REG_ADDR_A2 , SI7210_REG_ADDR_A3 , SI7210_REG_ADDR_A4 , SI7210_REG_ADDR_A5 , SI7210_registerWrite() , and SI7210_regReadOTP() .
Referenced by SI7210_set200mTRange() .
| uint32_t SI7210_readmTDataSleep | ( | bool |
range200mT,
|
| int32_t * |
mTdata
|
||
| ) |
Wake-up from Sleep, perform burst-conversion(4samples), read mT-data, and then put part into sleep mode (no-measurement). Requires Wake-Up.
- Parameters
-
[in] range200mTrange200mT=false : full-scale equals 20mT range200mT=true : full-scale equals 200mT [out] mTdataMag-field conversion reading, signed 32-bit integer mTdata must be divided by 1000 to get decimal value in mT units
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
522
of file
hall_si7210.c
.
References SI7210_dataRead() , SI7210_REG_ADDR_CTRL4 , SI7210_REG_ADDR_POWER_CTRL , SI7210_REG_CTRL4_DF_BURSTSIZE_SHIFT , SI7210_REG_CTRL4_DF_BW_SHIFT , SI7210_REG_POWER_CTRL_MEAS_SHIFT , SI7210_REG_POWER_CTRL_ONEBURST_MASK , SI7210_REG_POWER_CTRL_SLEEP_MASK , SI7210_REG_POWER_CTRL_STOP_MASK , SI7210_REG_POWER_CTRL_USESTORE_MASK , SI7210_registerRead() , SI7210_registerWrite() , SI7210_set200mTRange() , SI7210_sleep() , and SI7210_wakeUp() .
| uint32_t SI7210_readmTDataSltimeena | ( | bool |
range200mT,
|
| int32_t * |
mTdata
|
||
| ) |
Perform burst-conversion(4samples), read mT-data, and then put part into sltimeena-sleep mode where OUT is updated every 200msec.
- Parameters
-
[in] range200mTrange200mT=false : full-scale equals 20mT range200mT=true : full-scale equals 200mT [out] mTdataMag-field conversion reading, signed 32-bit integer mTdata must be divided by 1000 to get decimal value in mT units
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
464
of file
hall_si7210.c
.
References SI7210_dataRead() , SI7210_REG_ADDR_CTRL4 , SI7210_REG_ADDR_POWER_CTRL , SI7210_REG_CTRL4_DF_BURSTSIZE_SHIFT , SI7210_REG_CTRL4_DF_BW_SHIFT , SI7210_REG_POWER_CTRL_MEAS_SHIFT , SI7210_REG_POWER_CTRL_ONEBURST_MASK , SI7210_REG_POWER_CTRL_SLEEP_MASK , SI7210_REG_POWER_CTRL_STOP_MASK , SI7210_REG_POWER_CTRL_USESTORE_MASK , SI7210_registerRead() , SI7210_registerWrite() , SI7210_set200mTRange() , SI7210_sleepSltimeena() , and SI7210_wakeUp() .
Referenced by HALL_measure() .
| uint32_t SI7210_regClearBits | ( | uint8_t |
addr,
|
| uint8_t |
mask
|
||
| ) |
Clears the given bit(s) in a register in the Hall sensor device.
- Parameters
-
[in] addrThe address of the register [in] maskThe mask specifies which bits should be clear. If a given bit of the mask is 1 that register bit will be cleared to 0. All the other register bits will be untouched.
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
914
of file
hall_si7210.c
.
References HALL_OK , SI7210_registerRead() , and SI7210_registerWrite() .
Referenced by HALL_configure() .
| uint32_t SI7210_registerRead | ( | uint8_t |
addr,
|
| uint8_t * |
data
|
||
| ) |
Reads register from the Hall sensor device.
- Parameters
-
[in] addrThe register address to read from in the sensor [out] dataThe data read from the device
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
808
of file
hall_si7210.c
.
References I2C_TransferSeq_TypeDef::addr , BOARD_i2cBusSelect() , I2C_TransferSeq_TypeDef::buf , I2C_TransferSeq_TypeDef::data , I2C_TransferSeq_TypeDef::flags , HALL_ERROR_I2C_TRANSACTION_FAILED , HALL_OK , I2C_FLAG_WRITE_READ , I2CSPM_Transfer() , i2cTransferDone , and I2C_TransferSeq_TypeDef::len .
Referenced by SI7210_dataRead() , SI7210_enterContMode() , SI7210_identify() , SI7210_readmTDataSleep() , SI7210_readmTDataSltimeena() , SI7210_regClearBits() , SI7210_regReadOTP() , SI7210_regSetBits() , SI7210_sleep() , and SI7210_sleepSltimeena() .
| uint32_t SI7210_registerWrite | ( | uint8_t |
addr,
|
| uint8_t |
data
|
||
| ) |
Writes a register in the Hall sensor device.
- Parameters
-
[in] addrThe register address to write [in] dataThe data to write to the register
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
844
of file
hall_si7210.c
.
References I2C_TransferSeq_TypeDef::addr , BOARD_i2cBusSelect() , I2C_TransferSeq_TypeDef::buf , I2C_TransferSeq_TypeDef::data , I2C_TransferSeq_TypeDef::flags , HALL_ERROR_I2C_TRANSACTION_FAILED , HALL_OK , I2C_FLAG_WRITE_WRITE , I2CSPM_Transfer() , i2cTransferDone , and I2C_TransferSeq_TypeDef::len .
Referenced by HALL_configure() , SI7210_enterContMode() , SI7210_identify() , SI7210_loadCoeffsFromOtp() , SI7210_readmTDataSleep() , SI7210_readmTDataSltimeena() , SI7210_regClearBits() , SI7210_regReadOTP() , SI7210_regSetBits() , SI7210_sleep() , and SI7210_sleepSltimeena() .
| uint32_t SI7210_regReadOTP | ( | uint8_t |
otpAddr,
|
| uint8_t * |
otpData
|
||
| ) |
Reads register from the OTP area of the Si7021 device.
- Parameters
-
[in] otpAddrThe register address to read from in the sensor [out] otpDataThe data read from the device
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
362
of file
hall_si7210.c
.
References HALL_OK , SI7210_ERROR_OTP_BUSY , SI7210_REG_ADDR_OTP_ADDR , SI7210_REG_ADDR_OTP_CTRL , SI7210_REG_ADDR_OTP_DATA , SI7210_REG_OTP_CTRL_BUSY_MASK , SI7210_REG_OTP_CTRL_READ_EN_MASK , SI7210_registerRead() , and SI7210_registerWrite() .
Referenced by SI7210_loadCoeffsFromOtp() .
| uint32_t SI7210_regSetBits | ( | uint8_t |
addr,
|
| uint8_t |
mask
|
||
| ) |
Sets the given bit(s) in a register in the Hall sensor device.
- Parameters
-
[in] addrThe address of the register [in] maskThe mask specifies which bits should be set. If a given bit of the mask is 1 that register bit will be set to 1. All the other register bits will be untouched.
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
882
of file
hall_si7210.c
.
References HALL_OK , SI7210_registerRead() , and SI7210_registerWrite() .
Referenced by HALL_configure() .
| uint32_t SI7210_set200mTRange | ( | void |
|
) |
Change Mag-Field scale to 200mT. If desired, must be performed after power-up or wake-up from sleep.
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
441
of file
hall_si7210.c
.
References SI7210_loadCoeffsFromOtp() , SI7210_OK , and SI7210_OTP_ADDR_COEFFS_200MT .
Referenced by SI7210_readmTDataSleep() , and SI7210_readmTDataSltimeena() .
| uint32_t SI7210_sleep | ( | void |
|
) |
Puts Si7210 into Sleep (No-measurement) Mode Wake-up command needs to be issued to become responsive.
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
279
of file
hall_si7210.c
.
References SI7210_REG_ADDR_CTRL3 , SI7210_REG_ADDR_POWER_CTRL , SI7210_REG_CTRL3_SLTIMEENA_MASK , SI7210_REG_POWER_CTRL_ONEBURST_MASK , SI7210_REG_POWER_CTRL_SLEEP_MASK , SI7210_REG_POWER_CTRL_STOP_MASK , SI7210_registerRead() , and SI7210_registerWrite() .
Referenced by SI7210_readmTDataSleep() .
| uint32_t SI7210_sleepSltimeena | ( | void |
|
) |
Puts Si7210 into Sleep w/ Measurement Mode: OUTPUT is updated 200msec.
- Returns
- Returns zero on OK, non-zero otherwise
Definition at line
302
of file
hall_si7210.c
.
References SI7210_REG_ADDR_CTRL3 , SI7210_REG_ADDR_POWER_CTRL , SI7210_REG_CTRL3_SLTIMEENA_MASK , SI7210_REG_CTRL3_SW_TAMPER_MASK , SI7210_REG_POWER_CTRL_ONEBURST_MASK , SI7210_REG_POWER_CTRL_SLEEP_MASK , SI7210_REG_POWER_CTRL_STOP_MASK , SI7210_registerRead() , and SI7210_registerWrite() .
Referenced by SI7210_readmTDataSltimeena() .
| uint32_t SI7210_wakeUp | ( | void |
|
) |
Wakes up the Hall sensor chip.
- Returns
- None
Definition at line
938
of file
hall_si7210.c
.
References I2C_TransferSeq_TypeDef::addr , BOARD_i2cBusSelect() , I2C_TransferSeq_TypeDef::buf , I2C_TransferSeq_TypeDef::data , I2C_TransferSeq_TypeDef::flags , HALL_ERROR_I2C_TRANSACTION_FAILED , HALL_OK , I2C_FLAG_WRITE , I2CSPM_Transfer() , i2cTransferDone , and I2C_TransferSeq_TypeDef::len .
Referenced by HALL_configure() , HALL_initDevice() , SI7210_enterContMode() , SI7210_identify() , SI7210_readmTDataSleep() , and SI7210_readmTDataSltimeena() .