EMDRV
Detailed Description
Gecko Platform driver library.
EMDRV is a set of function specific high performance drivers for EFM32, EZR32 and EFR32 on-chip peripherals. Drivers are typically DMA based and are using all available low-energy features. For most drivers, the API offers both synchronous and asynchronous functions. The APIs are fully reentrant and callback based.
Most drivers are compile-time configurable to allow the highest possible code size optimization for the application. Compile-time configuration is defined in *_config.h files. Templates for the configuration files can be found in emdrv\<driver>\config.
- Note
- EMDRV APIs use Ecode_t to return status.
With the exception of ezradiodrv, EMDRV does not implement RF support. Please refer to stack documentation for more information.
Modules | |
DMADRV | |
DMADRV Direct Memory Access Driver. | |
EZRADIODRV | |
EZR32 EzRadio Peripheral Interface Driver. | |
GPIOINT | |
GPIOINT General Purpose Input/Output Interrupt dispatcher. | |
NVM | |
NVM Non-volatile Memory Wear-Leveling Driver. | |
NVM3 | |
NVM3 Non-Volatile Memory Management driver. | |
RTCDRV | |
Real-time Clock Driver. | |
SLEEP | |
Sleep Management Driver. | |
SPIDRV | |
SPIDRV Serial Peripheral Interface Driver. | |
TEMPDRV | |
TEMPDRV Temperature Sensor Driver. | |
UARTDRV | |
UARTDRV Universal Asynchronous Receiver/Transmitter Driver. | |
USTIMER | |
USTIMER Microsecond Delay Timer Driver. | |
Macros | |
#define | ECODE_EMDRV_BASE (0xF0000000U) |
Base value for all EMDRV errorcodes. | |
#define | ECODE_EMDRV_DMADRV_BASE (ECODE_EMDRV_BASE | 0x00008000U) |
Base value for DMADRV error codes. | |
#define | ECODE_EMDRV_EZRADIODRV_BASE (ECODE_EMDRV_BASE | 0x00009000U) |
Base value for EZRADIODRV error codes. | |
#define | ECODE_EMDRV_NVM3_BASE (ECODE_EMDRV_BASE | 0x0000E000U) |
Base value for NVM3 error codes. | |
#define | ECODE_EMDRV_NVM_BASE (ECODE_EMDRV_BASE | 0x00003000U) |
Base value for NVM error codes. | |
#define | ECODE_EMDRV_RTCDRV_BASE (ECODE_EMDRV_BASE | 0x00001000U) |
Base value for RTCDRV error codes. | |
#define | ECODE_EMDRV_SPIDRV_BASE (ECODE_EMDRV_BASE | 0x00002000U) |
Base value for SPIDRV error codes. | |
#define | ECODE_EMDRV_TEMPDRV_BASE (ECODE_EMDRV_BASE | 0x0000D000U) |
Base value for TEMPDRV error codes. | |
#define | ECODE_EMDRV_UARTDRV_BASE (ECODE_EMDRV_BASE | 0x00007000U) |
Base value for UARTDRV error codes. | |
#define | ECODE_EMDRV_USTIMER_BASE (ECODE_EMDRV_BASE | 0x00004000U) |
Base value for USTIMER error codes. | |
#define | ECODE_OK (0U) |
Generic success return value. | |
Typedefs | |
typedef uint32_t | Ecode_t |
Typedef for API function error code return values. | |