Retiming#
EFR32-specific retiming capability.
The EFR product families have many digital and analog modules that can run in parallel with a radio. These combinations can cause interference and degradation on the radio RX sensitivity. Retiming can modify the clocking of the digital modules to reduce the interference.
Enumerations#
Retiming options bit shifts.
Functions#
Configure retiming options.
Get the currently configured retiming option.
Indicate that the DCDC peripheral bus clock enable has changed allowing RAIL to react accordingly.
Macros#
An option to configure HFXO retiming.
An option to configure HFRCO retiming.
An option to configure DCDC retiming.
A value representing no retiming options.
A value representing all retiming options.
Enumeration Documentation#
RAIL_RetimeOptions_t#
RAIL_RetimeOptions_t
Retiming options bit shifts.
| Enumerator | |
|---|---|
| RAIL_RETIME_OPTION_HFXO_SHIFT | Shift position of RAIL_RETIME_OPTION_HFXO bit. |
| RAIL_RETIME_OPTION_HFRCO_SHIFT | Shift position of RAIL_RETIME_OPTION_HFRCO bit. |
| RAIL_RETIME_OPTION_DCDC_SHIFT | Shift position of RAIL_RETIME_OPTION_DCDC bit. |
Function Documentation#
RAIL_ConfigRetimeOptions#
RAIL_Status_t RAIL_ConfigRetimeOptions (RAIL_Handle_t railHandle, RAIL_RetimeOptions_t mask, RAIL_RetimeOptions_t options)
Configure retiming options.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| RAIL_Handle_t | [in] | railHandle | A handle of RAIL instance. |
| RAIL_RetimeOptions_t | [in] | mask | A bitmask containing which options should be modified. |
| RAIL_RetimeOptions_t | [in] | options | A bitmask containing desired configuration settings. Bit positions for each option are found in the RAIL_RetimeOptions_t. |
Returns
Status code indicating success of the function call.
RAIL_GetRetimeOptions#
RAIL_Status_t RAIL_GetRetimeOptions (RAIL_Handle_t railHandle, RAIL_RetimeOptions_t * pOptions)
Get the currently configured retiming option.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| RAIL_Handle_t | [in] | railHandle | A handle of RAIL instance. |
| RAIL_RetimeOptions_t * | [out] | pOptions | A pointer to configured retiming options bitmask indicating which are enabled. |
Returns
Status code indicating success of the function call.
RAIL_ChangedDcdc#
RAIL_Status_t RAIL_ChangedDcdc (void )
Indicate that the DCDC peripheral bus clock enable has changed allowing RAIL to react accordingly.
| Type | Direction | Argument Name | Description |
|---|---|---|---|
| void | N/A |
Note
This should be called after DCDC has been enabled or disabled.
Returns
Status code indicating success of the function call.