Configuration structure for Z-Wave beam detection.
This structure should not be used without direct instruction by Silicon Labs. Appropriate defaults for this are built into the RAIL library.
Public Attributes#
Channel hopping pattern to use for beam detection.
Amount of time to spend trying to receive a beam once detected.
Amount of time to spend trying to receive a beam once detected.
Public Attribute Documentation#
channelHoppingConfig#
RAIL_RxChannelHoppingConfig_t RAIL_ZWAVE_BeamRxConfig_t::channelHoppingConfig
Channel hopping pattern to use for beam detection.
Definition at line
417
of file protocol/zwave/rail_zwave.h
receiveConfig_100#
RAIL_RxDutyCycleConfig_t RAIL_ZWAVE_BeamRxConfig_t::receiveConfig_100
Amount of time to spend trying to receive a beam once detected.
100kbps only
Definition at line
420
of file protocol/zwave/rail_zwave.h
receiveConfig_40#
RAIL_RxDutyCycleConfig_t RAIL_ZWAVE_BeamRxConfig_t::receiveConfig_40
Amount of time to spend trying to receive a beam once detected.
40kbps only
Definition at line
423
of file protocol/zwave/rail_zwave.h