Components#
Software Components#
These are some of the RAIL software components available for application use.
Libraries#
RAIL library software components provide the ability to choose support for single or multiple protocols. Current components include:
Utilities#
Radio utility software components provide optional source code that aid with radio setup and functionality. Current components include:
RAILtest Application#
RAILtest application software components are specific to the RAILtest application. Current components include:
Modules#
Angle of Arrival/Departure (AoX) Utility
Built-in PHYs for alternate HFXO frequencies
Direct Memory Access (DMA) Utility
Energy Friendly Front End Module (EFF) Utility
Front End Module (FEM) Utility
Packet Trace Interface (PTI) Utility
Received Signal Strength Indicator (RSSI) Utility