Each Z-Wave region supports 3 channels.

Public Attributes#

uint32_t

Channel frequency in hertz.

The maximum power allowed on the channel.

Channel baud rate index.

Identification number for the region.

RAIL_ZWAVE_RegionOptions_t

Encapsulates region specific data.

Public Attribute Documentation#

frequency#

uint32_t RAIL_ZWAVE_RegionConfig_t::frequency[(4U)]

Channel frequency in hertz.


maxPower#

RAIL_TxPower_t RAIL_ZWAVE_RegionConfig_t::maxPower[(4U)]

The maximum power allowed on the channel.


baudRate#

RAIL_ZWAVE_Baud_t RAIL_ZWAVE_RegionConfig_t::baudRate[(4U)]

Channel baud rate index.


regionId#

RAIL_ZWAVE_RegionId_t RAIL_ZWAVE_RegionConfig_t::regionId

Identification number for the region.


regionSpecific#

RAIL_ZWAVE_RegionOptions_t RAIL_ZWAVE_RegionConfig_t::regionSpecific

Encapsulates region specific data.