Long transport layer header.

Public Attributes#

uint8_t

CI (control information) field.

uint8_t

Raw address.

uint32_t

Address, device ID.

uint16_t

Address, manufacturer ID.

uint8_t

Address, version.

uint8_t

Address, device type.

struct sl_rail_sdk_wmbus_ltl_header_t::@5::@6

Detailed address.

union sl_rail_sdk_wmbus_ltl_header_t::@5

Address.

uint8_t

Access number.

uint8_t

Status byte.

Public Attribute Documentation#

ci_field#

uint8_t sl_rail_sdk_wmbus_ltl_header_t::ci_field

CI (control information) field.


raw#

uint8_t sl_rail_sdk_wmbus_ltl_header_t::raw[8]

Raw address.


id#

uint32_t sl_rail_sdk_wmbus_ltl_header_t::id

Address, device ID.


manufacturer#

uint16_t sl_rail_sdk_wmbus_ltl_header_t::manufacturer

Address, manufacturer ID.


version#

uint8_t sl_rail_sdk_wmbus_ltl_header_t::version

Address, version.


device_type#

uint8_t sl_rail_sdk_wmbus_ltl_header_t::device_type

Address, device type.


detailed#

struct sl_rail_sdk_wmbus_ltl_header_t::@5::@6 sl_rail_sdk_wmbus_ltl_header_t::detailed

Detailed address.


address#

union sl_rail_sdk_wmbus_ltl_header_t::@5 sl_rail_sdk_wmbus_ltl_header_t::address

Address.


access_number#

uint8_t sl_rail_sdk_wmbus_ltl_header_t::access_number

Access number.


status#

uint8_t sl_rail_sdk_wmbus_ltl_header_t::status

Status byte.


conf_word#

sl_rail_sdk_wmbus_conf_word_t sl_rail_sdk_wmbus_ltl_header_t::conf_word

Config word.