A configuration structure for MFM Ping-pong buffer in RAIL.
DeprecatedRAIL 2.x equivalent of sl_rail_mfm_ping_pong_buffer_config_t.
Public Attributes#
uint32_t *
A pointer to buffer 0.
uint32_t *
A pointer to buffer 1.
uint32_t
Size of each buffer in 32-bit words.
Public Attribute Documentation#
pBuffer0#
uint32_t* RAIL_MFM_PingPongBufferConfig_t::pBuffer0
A pointer to buffer 0.
Must be 32-bit aligned.
DeprecatedRAIL 2.x equivalent of sl_rail_mfm_ping_pong_buffer_config_t::p_buffer_0.
pBuffer1#
uint32_t* RAIL_MFM_PingPongBufferConfig_t::pBuffer1
A pointer to buffer 1.
Must be 32-bit aligned.
DeprecatedRAIL 2.x equivalent of sl_rail_mfm_ping_pong_buffer_config_t::p_buffer_1.
bufferSizeWords#
uint32_t RAIL_MFM_PingPongBufferConfig_t::bufferSizeWords
Size of each buffer in 32-bit words.
DeprecatedRAIL 2.x equivalent of sl_rail_mfm_ping_pong_buffer_config_t::buffer_words.