A configuration for PTI.

DeprecatedRAIL 2.x synonym of sl_rail_pti_config_t.

Public Attributes#

Packet Trace mode (UART or SPI).

uint32_t

Output baudrate for PTI in Hz.

uint8_t
uint8_t

Data output (DOUT) GPIO port.

uint8_t

Data output (DOUT) GPIO pin.

uint8_t
uint8_t

Data clock (DCLK) GPIO port.

uint8_t

Data clock (DCLK) GPIO pin.

uint8_t
uint8_t

Data frame (DFRAME) GPIO port.

uint8_t

Data frame (DFRAME) GPIO pin.

Public Attribute Documentation#

mode#

RAIL_PtiMode_t RAIL_PtiConfig_t::mode

Packet Trace mode (UART or SPI).

DeprecatedRAIL 2.x synonym of sl_rail_pti_config_t::mode.


baud#

uint32_t RAIL_PtiConfig_t::baud

Output baudrate for PTI in Hz.

DeprecatedRAIL 2.x synonym of sl_rail_pti_config_t::baud.


doutLoc#

uint8_t RAIL_PtiConfig_t::doutLoc

DeprecatedNo longer used (ignored); see sl_rail_pti_config_t::reserved_0.


doutPort#

uint8_t RAIL_PtiConfig_t::doutPort

Data output (DOUT) GPIO port.

DeprecatedRAIL 2.x synonym of sl_rail_pti_config_t::dout_port.


doutPin#

uint8_t RAIL_PtiConfig_t::doutPin

Data output (DOUT) GPIO pin.

DeprecatedRAIL 2.x synonym of sl_rail_pti_config_t::dout_pin.


dclkLoc#

uint8_t RAIL_PtiConfig_t::dclkLoc

DeprecatedNo longer used (ignored); see sl_rail_pti_config_t::reserved_1.


dclkPort#

uint8_t RAIL_PtiConfig_t::dclkPort

Data clock (DCLK) GPIO port.

Only used in SPI mode.

DeprecatedRAIL 2.x synonym of sl_rail_pti_config_t::dclk_port.


dclkPin#

uint8_t RAIL_PtiConfig_t::dclkPin

Data clock (DCLK) GPIO pin.

Only used in SPI mode.

DeprecatedRAIL 2.x synonym of sl_rail_pti_config_t::dclk_pin.


dframeLoc#

uint8_t RAIL_PtiConfig_t::dframeLoc

DeprecatedNo longer used (ignored); see sl_rail_pti_config_t::reserved_2.


dframePort#

uint8_t RAIL_PtiConfig_t::dframePort

Data frame (DFRAME) GPIO port.

DeprecatedRAIL 2.x synonym of sl_rail_pti_config_t::dframe_port.


dframePin#

uint8_t RAIL_PtiConfig_t::dframePin

Data frame (DFRAME) GPIO pin.

DeprecatedRAIL 2.x synonym of sl_rail_pti_config_t::dframe_pin.