Bypass Mode #

Bypass Mode in UART/USB-CDC #

Making Default Wireless Firmware Selection #

With this option, the host can select the default firmware image to be loaded.

Selecting a Valid Image as the Default Image #

Figure 1 - Making Image No - 0 As Default Image

Enable/Disable GPIO Based Bypass Option #

This option is for enabling or disabling the GPIO bootloader bypass mode.

Enabling the GPIO Based Bypass Mode #

If the default image is valid, then it enables GPIO Bypass mode, otherwise it will not enable the GPIO Bypass mode.

Figure 2 - Enabling The GPIO Based Bypass Mode - Valid Default Firmware

Figure 3 - Enabling The GPIO Based Bypass Mode - Invalid Firmware

Disabling the GPIO Based Bypass Mode #


NOTE:

GPIO-15 needs to be de-asserted on power up to move to host interaction mode, to select bootup options like disable Bypass mode or to change default image.


Check Integrity of the Selected Image #

This option enables user to check whether the given image is valid or not. When this command is given, bootloader asks for the image for which integrity has to be verified as shown in figure below:

Figure 4 - Integrity Check Passed

Other Operations #

This section contains additional, less frequently used bootloader options.

Update KEY


NOTE:

This feature is not enabled in the current release.


JTAG Selection


NOTE:

This feature is not enabled in the current release.