Changes/Enhancements In BLE AT Commands, Configurations And Mechanisms
BLE AT CMD Configuration Changes/Enhancements
|
S.
No |
Configuration/ Parameter | Existing Configuration | New/Modified Configuration |
Comments |
|---|---|---|---|---|
|
1 |
384k mode is mandatory from
2.X.X release for any BT use-case. |
256K mode was supported. |
256K mode is no longer supported. Only 384K mode is supported from 2.X.X. | Set BIT[20] and BIT[21] in ' ext_ custom_feature_bit_map' parameter in 'at+rsi_opermode' command. |
|
2 |
Maximum packet length PER TRANSMIT is
changed to 240. |
Maximum packet length was 255 |
Maximum packet length supported in 240 from
2.X.X release |
Set ' pkt_len ' parameter to 240 in ' at+rsibt_bletransmit ' |
|
3 |
In at+rsibt_addattribut e config_bitmap position is changed |
at+rsibt_addattribute
=\<ServiceHndlerPtr>,\< Hndl>,\<AttUUIDsize>, \<AttUUID>,\<prop>,\ \<ConfigBitmap> |
at+rsibt_addattribute=\< ServiceHndlerPtr>,\ |
Position of configbitmap got changed
NOTE: This change is applicable from revision Versi on 2.0.x onwards |
|
4 |
Gatt Write Event handle+packet_type are clubbed |
AT+RSIBT_WRITE,\<bd
_addr>,\<handle >,\<length>,\<value> Packet type was not there. |
AT+RSIBT_WRITE,\<bd_a ddr>,\ |
handle+pkt_type are clubbed (Ex: C01, MSB:
C
is the handle and
01
is the packet type)
NOTE: This change is applicable from revision Versi on 2.1.x onwards |
|
5 |
Gatt Notify Event handle+packet_type are clubbed |
AT+RSIBT_NOTIFY,\<b d_addr>,\<handle >,\<length>,\<value> Packet type was not there. |
AT+RSIBT_NOTIFY,\<bd_ addr>,\ |
handle+pkt_type are clubbed (Ex: 3303, MSB: 33 is the handle and
03
is the packet type)
NOTE: This change is applicable from revision Versi on 2.1.x onwards |
|
6 |
Gatt Indicate Event handle+packet_type are clubbed |
AT+RSIBT_INDICATIO N,\<bd_addr>,\<handle >,\<length>,\<value> Packet type was not there. |
AT+RSIBT_INDICATION, \<bd_addr>,\ |
handle+pkt_type are clubbed (Ex: 3304, MSB: 33 is the handle and
04
is the packet type)
NOTE: This change is applicable from revision Versi on 2.1.x onwards |