New Features#

Simplicity Studio® 5 version 5.1.0.0#

This release includes the following key features:

  • Beta release of GNU Debugger (GDB) support

    Simplicity Studio 5.1 includes Beta-level support for a GDB client and SEGGER's GDB server.

  • GitHub integration for access to software example repositories

    Starting in Simplicity Studio 5.1, developers may clone sample projects from within the Gecko SDK or within compatible GitHub repos.

  • Bluetooth Mesh support

    Starting in Simplicity Studio 5.1 and Gecko SDK 3.1, Bluetooth Mesh is supported in the new Project Configurator workflow. Studio 5.1 introduces the all-new Bluetooth Mesh Configurator tool for configuring a Bluetooth Mesh node's Device Composition Data (DCD).

  • Bluetooth NCP Commander

    Bluetooth NCP Commander is a new Simplicity Studio 5 interactive console tool for sending BGAPI commands to a Bluetooth NCP application connected to a development host machine.

Simplicity Studio® 5 version 5.0.0.0#

The initial release of SSv5 includes the following key features:

  • Launcher

    • Fresh, clean user interface

    • Automatic detection of connected development boards

    • Context-aware development board and target device developer resources

    • SDK download and update manager

    • Easy programming of pre-built demo apps

    • Simple cloning of software examples

    • Quick access to software and hardware documentation with search and filter capabilities

  • Software creation & management tools

    • Support for Gecko SDK Suite 3.0 and later

    • Creation of projects for

      • The integrated Simplicity Studio IDE

      • IAR Embedded Workbench

      • Command-line GNU toolchain (GNU makefiles)

    • Searchable library of device-relevant software making it easy to add software components to projects

    • Configure software components in a GUI or text (C source) editor

      • Configurable peripheral initialization, drivers, middleware, kernels and utilities

    • Built-in software configuration error-checking

    • Software dependency manager simplifies porting from

      • SDK to SDK

      • Silicon Labs development kits to custom hardware designs

    • Graphical configuration tools

      • Pin tool to assign pin and peripheral hardware resources

      • Proprietary radio configurator tool

      • Editor for Bluetooth LE Generic Attribute Profile (GATT)

    • Source/Project management and revision control

      • Option to copy or link SDK source

      • No hard-coded paths

      • Clear separation between SDK and customer source code

      • Easy transfer of projects (share/import/export of projects)

      • Source code management and software engineering workflows

  • Development Tools

    • Powerful integrated development environment (IDE)

      • Built on latest Eclipse framework (v4.14 and newer)

      • C/C++ Development Tooling (CDT, v9.10 and newer)

      • Eclipse marketplace to enhance and customize

    • Valuable insights with Silicon Labs analysis tools

      • Wireless network traffic capture and analysis

        • Test and analyze the traffic of your wireless devices and networks

        • Data collected directly from devices under test

        • Includes signal strength, LQI (Link Quality Indicator) and filtering information (unique to Silicon Labs)

      • Capture and display energy usage

        • Monitor single device or multiple nodes on a wireless network

        • Code-correlated energy data – identify where your embedded application is consuming energy and design power-optimized applications

        • Advanced trigger and search functions locate power events